SPRS825F October 2012 – June 2020 F28M36H33B2 , F28M36H53B2 , F28M36P53C2 , F28M36P63C2
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| f(OSC) | Frequency, X1/X2, from external crystal or resonator | 2 | 20 | MHz | |
| f(OCI) | Frequency, X1, from external oscillator (PLL enabled) | 2 | 30 | MHz | |
| f(OCI) | Frequency, X1, from external oscillator (PLL disabled) | 2 | 100 | MHz | |
| f(XCI) | Frequency, XCLKIN, from external oscillator | 2 | 60 | MHz | |
| CRYSTAL FREQUENCY (MHz) | MAXIMUM ESR (Ω)
(CL1/2 = 12 pF) |
MAXIMUM ESR (Ω)
(CL1/2 = 24 pF) |
|---|---|---|
| 2 | 175 | 375 |
| 4 | 100 | 195 |
| 6 | 75 | 145 |
| 8 | 65 | 120 |
| 10 | 55 | 110 |
| 12 | 50 | 95 |
| 14 | 50 | 90 |
| 16 | 45 | 75 |
| 18 | 45 | 65 |
| 20 | 45 | 50 |