JAJSH99C September 2000 – September 2022 INA118
PRODUCTION DATA
図 9-5 and 図 9-4 depict the performance of a typical application of the INA118 in a shop floor-vibration sensing application. Industrial process control systems often involve the interconnecting of multiple subsystems; therefore, ground loops are frequently encountered, and often are not easily solved. The inherent common-mode rejection of instrumentation amplifiers enables accurate measurements even in the presence of ground-loop potentials.
The typical application was tested in a system with these requirements: