SBOS472B March 2009 – June 2016 INA148-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | V+ to V– | 36 | V | |
| Input voltage | Continuous | ±200 | V | |
| Peak (0.1 s) | ±500 | |||
| Short circuit to ground duration | Continuous | |||
| Package thermal impedance, junction to free air | 97.1 | °C/W | ||
| Operating free-air temperature | –40 | 125 | °C | |
| Maximum operating virtual-junction temperature | 150 | °C | ||
| Lead temperature (soldering, 10 s) | 300 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±1500 | V |
| Charged-device model (CDM), per AEC Q100-011 | ±2000 | |||
| Machine model | ±150 | |||
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VS | Supply voltage | Single supply | 2.7 | 36 | V |
| Dual supply | ±1.35 | ±18 | |||
| TA | Operating free-air temperature | –40 | 125 | °C | |
| THERMAL METRIC(1) | INA148-Q1 | UNIT | |
|---|---|---|---|
| D (SOIC) | |||
| 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 100.6 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 44.9 | °C/W |
| RθJB | Junction-to-board thermal resistance | 42.2 | °C/W |
| ψJT | Junction-to-top characterization parameter | 6.3 | °C/W |
| ψJB | Junction-to-board characterization parameter | 41.5 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOS | Input offset voltage(1)(2) | VCM = 0 V | VS = ±15 V | ±1 | ±5 | mV | |
| VS = ±5 V | ±1 | ±5 | |||||
| ΔVOS/ΔT | Input offset voltage drift(1) | TA = –40°C to 125°C | ±10 | μV/°C | |||
| PSRR | Power supply ripple rejection(1) | VS = ±1.35 V to ±18 V, VCM = 0 V | ±50 | ±400 | μV/V | ||
| VCM | Common-mode voltage range | V+IN – V–IN = 0 | VS = ±15 V | –200 | 200 | V | |
| VS = ±5 V | –100 | 80 | |||||
| CMRR | Common-mode rejection ratio | VS = ±15 V, VCM = –200 V to 200 V, RS = 0 Ω | 70 | 86 | dB | ||
| VS = ±5 V, VCM = –100 V to 80 V, RS = 0 Ω | 70 | 86 | |||||
| Differential input impedance | 2 | MΩ | |||||
| Common-mode input impedance | 1 | MΩ | |||||
| Vn | Voltage noise(1)(3) | f = 0.1 Hz to 10 Hz | 17 | μVp-p | |||
| Voltage noise density(1)(3) | f = 1 kHz | 880 | nV/√Hz | ||||
| Initial gain(1) | 1 | V/V | |||||
| Gain error | VO = (V– + 0.5) to (V+ – 1.5) | ±0.01% | ±0.075% | ||||
| Gain error over temperature | ±3 | ±10 | ppm/°C | ||||
| Gain nonlinearity | VO = (V– + 0.5) to (V+ – 1.5) | VS = ±15 V | ±0.001 | ±0.002 | %FSR | ||
| VS = ±5 V | ±0.001 | ||||||
| Small-signal bandwidth frequency response | 100 | kHz | |||||
| SR | Slew rate | 1 | V/μs | ||||
| ts | Settling time | VS = ±15 V, 10-V step | 0.1% | 21 | μs | ||
| 0.01% | 25 | ||||||
| VS = ±5 V, 6-V step | 0.1% | 21 | |||||
| 0.01% | 25 | ||||||
| Overload recovery | 50% input overload | 24 | μs | ||||
| VO | Output voltage | RL = 100 kΩ | V– + 0.25 | V+ – 1 | V | ||
| RL = 10 kΩ | V– + 0.5 | V+ – 1.5 | |||||
| IO | Output current | Short-circuit current, continuous to common | ±13 | mA | |||
| CL | Load capacitance | Stable operation | 10 | nF | |||
| IS | Supply current | VIN = 0, IO = 0 | ±260 | ±300 | μA | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOS | Input offset voltage(1)(2) | VCM = VS / 2 | ±1 | ±5 | mV | ||
| ΔVOS/ΔT | Input offset voltage drift(1) | TA = –40°C to 125°C | ±10 | μV/°C | |||
| PSRR | Power supply ripple rejection(1) | VS = 2.7 V to 36 V, VCM = VS / 2 | ±50 | ±400 | μV/V | ||
| VCM | Common-mode voltage range | V+IN – V–IN = 0 | VREF = 0.25 V | –4 | 75 | V | |
| VREF = VS / 2 | –47.5 | 32.5 | |||||
| CMRR | Common-mode rejection ratio | VCM = –47.5 V to 32.5 V, RS = 0 Ω | 70 | 86 | dB | ||
| Differential input impedance | 2 | MΩ | |||||
| Common-mode input impedance | 1 | MΩ | |||||
| Vn | Voltage noise(1)(3) | f = 0.1 Hz to 10 Hz | 17 | μVp-p | |||
| Voltage noise density(1)(3) | f = 1 kHz | 880 | nV/√Hz | ||||
| Initial gain(1) | 1 | V/V | |||||
| Gain error | VO = 0.5 V to 3.5 V | ±0.01% | ±0.075% | ||||
| Gain error over temperature | ±3 | ±10 | ppm/°C | ||||
| Gain nonlinearity | VO = 0.5 V to 3.5 V | ±0.001 | %FSR | ||||
| Small-signal bandwidth | 100 | kHz | |||||
| SR | Slew rate | 1 | V/μs | ||||
| ts | Settling time | VS = 5 V, 3-V step | 0.1% | 21 | μs | ||
| 0.01% | 25 | ||||||
| Overload recovery | 50% input overload | 13 | μs | ||||
| VO | Output voltage | RL = 100 kΩ | V– + 0.25 | V+ – 1 | V | ||
| RL = 10 kΩ | V– + 0.5 | V+ – 1.5 | |||||
| IO | Output current | Short-circuit current, continuous to common | ±8 | mA | |||
| CL | Load capacitance | Stable operation | 10 | nF | |||
| IQ | Quiescent current | VIN = 0, IO = 0 | 260 | 300 | μA | ||
Figure 1. Gain vs Frequency
Figure 3. Power Supply Rejection vs Frequency
Figure 7. Short-Circuit Current vs Temperature
| RL = 10 kΩ | CL = 10 pF |
Figure 13. Offset Voltage Production Distribution
Figure 15. Offset Voltage Drift Production Distribution
Figure 17. Gain Drift Production Distribution
Figure 19. Inverting Input 50% Overload Recovery Time
Figure 2. Common-Mode Rejection vs Frequency
Figure 4. Input Voltage Noise Spectral Density
Figure 6. Quiescent Current vs Temperature
Figure 8. Large-Signal Step Response vs Temperature
| RL = 10 kΩ | CL = 10 pF |
| CL = 1 nF and 10 nF |
Figure 14. Offset Voltage Production Distribution
Figure 16. Offset Voltage Drift Production Distribution
Figure 18. Gain Drift Production Distribution
Figure 20. Noninverting Input 50% Overload Recovery Time