JAJSCM7E June 2009 – January 2016 INA220
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VS | Supply voltage | 6 | V | |
| Analog inputs IN+, IN– |
Differential (VIN+) – (VIN–)(2) | –26 | 26 | V |
| Common-mode (VIN+ + VIN-) / 2 | –0.3 | 26 | V | |
| VVBUS | Voltage at VBUS pin | –0.3 | 26 | V |
| VSDA | Voltage at SDA pin | GND – 0.3 | 6 | V |
| VSCL | Voltage at SCL pin | GND – 0.3 | VS + 0.3 | V |
| Input current into any pin | 5 | mA | ||
| Open-drain digital output current | 10 | mA | ||
| Operating temperature | –40 | 125 | °C | |
| TJ | Junction temperature | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±4000 | V | |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 | ||||
| Machine model (MM) | ±150 | ||||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCM | (VIN+ + VIN-) / 2 | 12 | V | ||
| VS | Supply voltage | 3.3 | V | ||
| TA | Ambient temperature | –40 | 85 | ºC | |
| THERMAL METRIC(1) | INA220 | UNIT | |
|---|---|---|---|
| DGS (VSSOP) | |||
| 10 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 165.4 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 53.2 | °C/W |
| RθJB | Junction-to-board thermal resistance | 86.6 | °C/W |
| ψJT | Junction-to-top characterization parameter | 6.4 | °C/W |
| ψJB | Junction-to-board characterization parameter | 85.0 | °C/W |
| TEST CONDITIONS | INA220A | INA220B | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| INPUT | ||||||||||
| Full-scale current sense (input) voltage range | VSHUNT | PGA = /1 | 0 | ±40 | 0 | ±40 | mV | |||
| PGA = /2 | 0 | ±80 | 0 | ±80 | mV | |||||
| PGA = /4 | 0 | ±160 | 0 | ±160 | mV | |||||
| PGA = /8 | 0 | ±320 | 0 | ±320 | mV | |||||
| Bus voltage (input voltage)(3) | BRNG = 1 | 0 | 32 | 0 | 32 | V | ||||
| BRNG = 0 | 0 | 16 | 0 | 16 | V | |||||
| Common-mode rejection | VIN+ = 0 to 26 V | 100 | 120 | 100 | 120 | dB | ||||
| Offset Voltage, RTI(4) | VOS | PGA = /1 | ±10 | ±100 | ±10 | ±50(2) | μV | |||
| PGA = /2 | ±20 | ±125 | ±20 | ±75(2) | μV | |||||
| PGA = /4 | ±30 | ±150 | ±30 | ±75(2) | μV | |||||
| PGA = /8 | ±40 | ±200 | ±40 | ±100(2) | μV | |||||
| TA = –40°C to 85°C | 0.16 | 0.16 | μV/°C | |||||||
| versus power supply | PSRR | VS = 3 to 5.5 V | 10 | 10 | μV/V | |||||
| Current sense gain error | ±40 | ±40 | m% | |||||||
| TA = –40°C to 85°C | 1 | 1 | m%/°C | |||||||
| IN+ pin input impedance | Active mode | 20 | 20 | μA | ||||||
| IN– pin input impedance | Active mode | 20 | 20 | μA | ||||||
| VBUS pin input impedance(6) | Active mode | 320 | 320 | kΩ | ||||||
| IN+ pin input leakage(5) | Power-down mode | 0.1 | ±0.5 | 0.1 | ±0.5 | μA | ||||
| IN– pin input leakage(5) | Power-down mode | 0.1 | ±0.5 | 0.1 | ±0.5 | μA | ||||
| DC ACCURACY | ||||||||||
| ADC basic resolution | 12 | 12 | bits | |||||||
| Shunt voltage | 1-LSB step size | 10 | 10 | μV | ||||||
| Bus voltage | 1-LSB step size | 4 | 4 | mV | ||||||
| Current measurement error | ±0.2% | ±0.5% | ±0.2% | ±0.3%(2) | ||||||
| over Temperature TA = –40°C to 85°C |
±1% | ±0.5%(2) | ||||||||
| Bus voltage measurement error | VBUS = 12 V | ±0.2% | ±0.5% | ±0.2% | ±0.5% | |||||
| over Temperature TA = –40°C to 85°C |
±1% | ±1% | ||||||||
| Differential nonlinearity | ±0.1 | ±0.1 | LSB | |||||||
| ADC TIMING | ||||||||||
| ADC conversion time | 12-bit | 532 | 586 | 532 | 586 | μs | ||||
| 11-bit | 276 | 304 | 276 | 304 | μs | |||||
| 10-bit | 148 | 163 | 148 | 163 | μs | |||||
| 9-bit | 84 | 93 | 84 | 93 | μs | |||||
| Minimum convert input low time | 4 | 4 | μs | |||||||
| SMBus | ||||||||||
| SMBus timeout(7) | 28 | 35 | 28 | 35 | ms | |||||
| DIGITAL INPUTS (SDA as Input, SCL, A0, A1) | ||||||||||
| Input capacitance | 3 | 3 | pF | |||||||
| Leakage input current | 0 ≤ VIN ≤ VS | 0.1 | 1 | 0.1 | 1 | μA | ||||
| VIH input logic level | 0.7 (VS) | 6 | 0.7 (VS) | 6 | V | |||||
| VIL input logic level | –0.3 | 0.3 (VS) | –0.3 | 0.3 (VS) | V | |||||
| Hysteresis | 500 | 500 | mV | |||||||
| OPEN-DRAIN DIGITAL OUTPUTS (SDA) | ||||||||||
| Logic 0 output level | ISINK = 3 mA | 0.15 | 0.4 | 0.15 | 0.4 | V | ||||
| High-level output leakage current | VOUT = VS | 0.1 | 1 | 0.1 | 1 | μA | ||||
| POWER SUPPLY | ||||||||||
| Operating supply range | 3 | 5.5 | 3 | 5.5 | V | |||||
| Quiescent current | 0.7 | 1 | 0.7 | 1 | mA | |||||
| Quiescent current, power-down mode | 6 | 15 | 6 | 15 | μA | |||||
| Power-on reset threshold | 2 | 2 | V | |||||||
Figure 1. Bus Timing Diagram