JAJSJV0A February 2015 – March 2021 INA225-Q1
PRODUCTION DATA
The input circuitry of the device can accurately measure signals on common-mode voltages beyond its power supply voltage, VS. For example, the voltage applied to the VS power supply terminal can be 5 V, whereas the load power-supply voltage being monitored (the common-mode voltage) can be as high as +36 V. Note also that the device can withstand the full –0.3-V to +36-V range at the input terminals, regardless of whether the device has power applied or not.
Power-supply bypass capacitors are required for stability and should be placed as closely as possible to the supply and ground terminals of the device. A typical value for this supply bypass capacitor is 0.1 μF. Applications with noisy or high-impedance power supplies may require additional decoupling capacitors to reject power-supply noise.