SBOS743A July 2015 – May 2020 INA226-Q1
PRODUCTION DATA.
The Manufacturer ID Register stores a unique identification number for the manufacturer.
BIT # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BIT
NAME |
ID15 | ID14 | ID13 | ID12 | ID11 | ID10 | ID9 | ID8 | ID7 | ID6 | ID5 | ID4 | ID3 | ID2 | ID1 | ID0 |
POR VALUE | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 0 | 1 |
ID: | Manufacturer ID Bits |
Bits 0-15 | Stores the manufacturer identification bits |