JAJSJ03A May 2020 – June 2021 INA229-Q1
PRODUCTION DATA
Power-on reset (POR) is asserted when VS drops below 1.26V (typical) at which all of the registers are reset to their default values. A manual device reset can be initiated by setting the RST bit in the CONFIG register. The default power-up register values are shown in the reset column for each register description. Links to the register descriptions are shown in Section 7.6.