JAJSKQ4B February 2020 – May 2021 ISO1640 , ISO1641
PRODUCTION DATA
Figure 5-1 ISO1640B Package8-Pin SOICTop View
Figure 5-2 ISO1641B Package8-Pin SOICTop View
Figure 5-3 ISO1640 Package16-Pin SOICTop View| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| 8-D | 16-DW | |||
| NAME | NO. | NO. | ||
| GND1 | 4 | 1, 7 | — | Ground, side 1 |
| GND2 | 5 | 9, 16 | — | Ground, side 2 |
| NC | — | 2, 4, 8, 10, 13, 15 | — | No Connection |
| SCL1 | 3 | 6 | I/O | Serial clock input / output, side 1 (ISO1640 only) Serial clock input, side 1 (ISO1641 only) |
| SCL2 | 6 | 11 | I/O | Serial clock input / output, side 2 (ISO1640 only) Serial clock output, side 2 (ISO1641 only) |
| SDA1 | 2 | 5 | I/O | Serial data input / output, side 1 |
| SDA2 | 7 | 12 | I/O | Serial data input / output, side 2 |
| VCC1 | 1 | 3 | — | Supply voltage, side 1 |
| VCC2 | 8 | 14 | — | Supply voltage, side 2 |