JAJSJQ3E August 2021 – February 2023 ISO6760 , ISO6761 , ISO6762 , ISO6763
PRODUCTION DATA
Device Features provides an overview of the device features.
| PART NUMBER | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT | PACKAGE | RATED ISOLATION(1) |
|---|---|---|---|---|---|
| ISO6760 | 6 Forward, 0 Reverse | 50 Mbps | High | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6760F | 6 Forward, 0 Reverse | 50 Mbps | Low | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6761 | 5 Forward, 1 Reverse | 50 Mbps | High | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6761F | 5 Forward, 1 Reverse | 50 Mbps | Low | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6762 | 4 Forward, 2 Reverse | 50 Mbps | High | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6762F | 4 Forward, 2 Reverse | 50 Mbps | Low | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6763 | 3 Forward, 3 Reverse | 50 Mbps | High | DW-16 | 5000 VRMS / 7071 VPK |
| ISO6763F | 3 Forward, 3 Reverse | 50 Mbps | Low | DW-16 | 5000 VRMS / 7071 VPK |