JAJSCV2B November 2016 – January 2018 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 2 lists the functional modes for the ISO773x-Q1 devices.
VCCI | VCCO | INPUT
(INx)(3) |
OUTPUT ENABLE
(ENx) |
OUTPUT
(OUTx) |
COMMENTS |
---|---|---|---|---|---|
PU | PU | H | H or open | H | Normal Operation:
A channel output assumes the logic state of its input. |
L | H or open | L | |||
Open | H or open | Default | Default mode: When INx is open, the corresponding channel output goes to its default logic state. Default is High for ISO773x-Q1 and Low for ISO773x-Q1 with F suffix. | ||
X | PU | X | L | Z | A low value of Output Enable causes the outputs to be high-impedance |
PD | PU | X | H or open | Default | Default mode: When VCCI is unpowered, a channel output assumes the logic state based on the selected default option. Default is High for IISO773x-Q1 and Low for ISO773x-Q1 with F suffix.
When VCCI transitions from unpowered to powered-up, a channel output assumes the logic state of its input. When VCCI transitions from powered-up to unpowered, channel output assumes the selected default state. |
X | PD | X | X | Undetermined | When VCCO is unpowered, a channel output is undetermined(2).
When VCCO transitions from unpowered to powered-up, a channel output assumes the logic state of its input |