Certified according to DIN V VDE V 0884-11:2017-01 |
Certified according to IEC 60950-1, IEC 62368-1 and IEC 60601-1 |
Recognized under UL 1577 Component Recognition Program |
Certified according to GB 4943.1-2011 |
Certified according to EN 61010-1:2010 (3rd Ed) and EN 60950-1:2006/A2:2013 |
Reinforced Insulation;
Maximum transient isolation voltage, 8000 VPK(ISO7760 in DW-16), 7071 VPK (ISO7761, ISO7762, ISO7763 in DW-16) and 4242 VPK (DBQ-16);
Maximum repetitive peak isolation voltage, 2121 VPK (DW-16) and 566 VPK (DBQ-16);
Maximum surge isolation voltage, 8000 VPK (DW-16) and 4000 VPK (DBQ-16) |
Reinforced insulation per CSA 60950-1-07+A1+A2, IEC 60950-1 2nd Ed.+A1+A2, CSA 62368-1-14 and IEC 62368-1:2014
800 VRMS (DW-16) and 370 VRMS (DBQ-16) maximum working voltage (pollution degree 2, material group I);
DW-16: 2 MOPP (Means of Patient Protection) per CSA 60601-1:14 and IEC 60601-1 Ed. 3.1, 250 VRMS maximum working voltage |
DW-16: Single protection, 5000 VRMS ;
DBQ-16: Single protection, 3000 VRMS |
DW-16: Reinforced Insulation, Altitude ≤ 5000 m, Tropical Climate, 400 VRMS maximum working voltage;
DBQ-16: Basic Insulation, Altitude ≤ 5000 m, Tropical Climate, 250 VRMS maximum working voltage |
5000 VRMS Reinforced insulation per EN 61010-1:2010 (3rd Ed) up to working voltage of 600 VRMS (DW-16) and 300 VRMS (DBQ-16)
5000 VRMS Reinforced insulation per EN 60950-1:2006/A2:2013 up to working voltage of 800 VRMS (DW-16) and 370 VRMS (DBQ-16) |