JAJSDM1E August 2017 – March 2019 ISO7760 , ISO7761 , ISO7762 , ISO7763
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Many applications in harsh industrial environment are sensitive to disturbances such as electrostatic discharge (ESD), electrical fast transient (EFT), surge and electromagnetic emissions. These electromagnetic disturbances are regulated by international standards such as IEC 61000-4-x and CISPR 22. Although system-level performance and reliability depends, to a large extent, on the application board design and layout, the ISO776x family of devices incorporates many chip-level design improvements for overall system robustness. Some of these improvements include: