SWRS283A June 2022 – November 2022 IWR6243
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Receiver | Noise figure | 10 | dB | |||
1-dB compression point (Out Of Band)#T4362547-134 | –12 | dBm | ||||
Conversion gain at 48db gain setting | 47 | dB | ||||
Gain range | 18 | dB | ||||
Gain step size | 2 | dB | ||||
IF bandwidth#X3038 | 20 | MHz | ||||
ADC sampling rate (Real/ PseudoReal/ Complex 2x) |
45 | Msps | ||||
ADC sampling rate (Complex 1x) |
22.5 | Msps | ||||
ADC resolution | 12 | Bits | ||||
Idle Channel Spurs | –95 | dBFS | ||||
Transmitter | Output power | 11.7 | dBm | |||
Phase shifter accuracy | -11.25 | +16.875 | ° | |||
Power backoff range | 26 | dB | ||||
Clock subsystem | Frequency range | 57 | 64 | GHz | ||
Ramp rate | 250 | MHz/µs | ||||
Phase noise at 1-MHz offset | –93 | dBc/Hz | ||||
20 GHz SYNC OUT signal (FM_CW_CLKOUT and FM_CW_SYNCOUT) | Frequency range | 19 | 21.33 | GHz | ||
Output power at the pin | 7.5 | dBm | ||||
Return loss | –8 | dB | ||||
Impedance |
50 |
Ω | ||||
20 GHz SYNC IN signal (FM_CW_SYNCIN) | Frequency range | 19 | 21.33 | GHz | ||
Input power at the pin | -3 | 3#GUID-E4C1CB6F-C34C-4099-AE7A-087C157B82BE | dBm | |||
Return loss | –8 | dB | ||||
Impedance | 50 | Ω |
Available HPF Corner Frequencies (kHz) | |
HPF1 | HPF2 |
175,235,350,700 | 350, 700, 1400, 2800 |
#T4362547-148 shows variations of noise figure and in-band P1dB parameters with respect to receiver gain programmed.