JAJSQU8 July 2023 IWRL1432
ADVANCE INFORMATION
In this mode the device can be powered using one 1.8V regulator OR using a 3.3V and a 1.8V regulator mode. The choice of one rail vs two rails is dependent on the IO voltages needed.