JAJSPG2A December 2022 – March 2024 IWRL6432
PRODUCTION DATA
Table 7-1 describes the power rails from an external power supply block to the device via a 3.3V I/O topology.
SUPPLY | DEVICE BLOCKS POWERED FROM THE SUPPLY | RELEVANT IOs IN THE DEVICE |
---|---|---|
3.3V | Digital I/Os | Input: VIOIN |
1.8V | Synthesizer and APLL VCOs, crystal oscillator, IF Amplifier stages, ADC | Input: VDDA_18VCO, VIOIN_18CLK, VDDA_18BB, VIOIN_18, VIN_18PM LDO Output: VOUT_14SYNTH, VOUT_14APLL |
1.2V | Core Digital and SRAMs, RF, VNWA | Input: VDD, VDD_SRAM, VNWA, VDDA_12RF LDO Output: VDDA_10RF |