JAJSF30A December 2014 – March 2018 LDC1612 , LDC1614
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| IDRIVE2 | INIT_IDRIVE2 | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INIT_IDRIVE2 | RESERVED | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:11 | IDRIVE2 | R/W | 0 0000 | Channel 2 L-C Sensor Drive Current
This field sets the Sensor Drive Current used during the settling + conversion time of Channel 0 sensor. RP_OVERRIDE_EN bit must be set to 1. |
| 10:6 | INIT_IDRIVE2 | R | 0 0000 | Channel 2 Sensor Current Drive
This field stores the Initial Drive Current calculated during the initial Amplitude Calibration phase. It is updated after each Amplitude Correction phase of the sensor conversion if AUTO_AMP_DIS=0. When writing to DRIVE_CURRENT2, set this field to b0 0000. |
| 5:0 | RESERVED | – | 00 0000 | Reserved |