JAJSL91 april 2021 LM117QML-SP
PRODUCTION DATA
Figure 6-1 LM117K K Package
Figure 6-3 LM117GW NAC Package
Figure 6-2 LM117H, LM117NDT NDT
Package| PIN | I/O | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | TO-3 | TO-39 | CFP SOIC | ||
| ADJ | 1 | 2 | 3 | — | Adjust pin |
| VIN | 2 | 1 | 5 | I | Input voltage pin for the regulator |
| VOUT | CASE | 3, CASE | 12 | O | Output voltage pin for the regulator |
| OUTPUT/SENSE | — | — | 13 | — | Used to sense the output voltage. Must be connected to VOUT for proper operation. |
| N/C | — | — | 1, 2, 4, 6, 7, 8, 9, 10, 11, 14, 15, 16 | — | No connection. These pins have no internal connections and may be grounded or left floating. They may also be connected to the board heatsink and used for thermal dissipation. |