JAJSFX1F December 2010 – August 2018 LM137QML
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | SUB-
GROUPS |
MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VRef | Reference Voltage | 1 | -1.275 | -1.225 | V | |
| 2, 3 | -1.3 | -1.2 | V | |||
| VIN = -42 V | 1 | -1.275 | -1.225 | V | ||
| VIN = -41.3 V | 2, 3 | -1.3 | -1.2 | V | ||
| IQ | Minimum Load Current | VOUT = -1.7 V | 1, 2, 3 | 3.0 | mA | |
| VOUT = -1.7 V, VIN = -11.75 V | 1, 2, 3 | 3.0 | mA | |||
| VOUT = -1.7 V, VIN = -42 V | 1 | 5.0 | mA | |||
| VOUT = -1.7 V, VIN = -41.3 V | 2, 3 | 5.0 | mA | |||
| RLine | Line Regulation | -42 V ≤ VIN ≤ -4.25 V | 1 | -9.0 | 9.0 | mV |
| -41.3 V ≤ VIN ≤ -4.25 V | 2, 3 | -23 | 23 | mV | ||
| RLoad | Load Regulation | 5 mA ≤ IL ≤ 500 mA, VIN = -6.25 V | 1, 2, 3 | -25 | 25 | mV |
| 5mA ≤ IL ≤ 500 mA, VIN = -14.5 V | 1 | -25 | 25 | mV | ||
| 5mA ≤ IL ≤ 150 mA, VIN = -40 V | 1, 2, 3 | -25 | 25 | mV | ||
| IAdj | Adjustment Pin Current | IL = 5 mA | 1, 2, 3 | 100 | µA | |
| VIN = -42 V | 1 | 100 | µA | |||
| VIN = -41.3 V | 2, 3 | 100 | µA | |||
| Δ IAdj / VLine | Adjust Pin Current Change vs. Line Voltage | -42 V ≤ VIN ≤ -4.25 V, IL = 5 mA | 1 | -5.0 | 5.0 | µA |
| -41.3 V ≤ VIN ≤ -4.25 V, IL = 5 mA | 2, 3 | -5.0 | 5.0 | µA | ||
| Δ IAdj / ILoad | Adjust Pin Current Change vs. Load Current | 5 mA ≤ IL ≤ 500 mA, VIN = -6.5 V | 1, 2, 3 | -5.0 | 5.0 | µA |
| VRth | Thermal Regulation | VIN = -14.5 V, IL = 500 mA, t = 10 mS | 1 | -5.0 | 5.0 | mV |
| VIN = -14.5 V, IL = 5 mA, t = 10 mS | 1 | -5.0 | 5.0 | mV | ||
| ICL | Current Limit | VIN = -5 V | 1, 2, 3 | -1.8 | -0.5 | A |
| VIN = -40 V | 1, 2, 3 | -0.65 | -0.15 | A | ||
| VO | Output Voltage | 1 | -1.28 | -1.22 | V | |
| 2, 3 | -1.3 | -1.2 | V |