JAJSJI4B December 2020 – December 2021 LM25149
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Active EMI Filter | ||||||
VAEF-UVLO-R | Voltage AEF UVLO rising threshold | 4.15 | V | |||
VAEF-UVLO-F | Voltage AEF UVLO falling threshold | 3.5 | V | |||
VAEF-HYST | Voltage AEF UVLO hysteresis | 650 | mV | |||
AOL | DC gain | 68 | dB | |||
fBW | Unity gain bandwidth | 300 | MHz | |||
VAEF-HIGH | AEF voltage rising threshold | Enable AEF (CNFG pin) | 2.0 | V | ||
VAEF-LOW | AEF voltage falling threshold | Disable AEF (CNFG pin) | 0.8 | V | ||
VAEF-REF | AEF reference voltage | 2.5 | V |