JAJSIQ4A March 2020 – August 2020 LM25184-Q1
PRODUCTION DATA
The flyback diode reverse voltages for the positive and negative outputs are given respectively by Equation 37 and Equation 38.
Choose 100-V, 1-A and 60-V, 3-A Schottky diodes for the positive and negative outputs, respectively, to allow some margin for inevitable voltage overshoot and ringing related to leakage inductance and diode capacitance. Use an RC snubber circuit across each diode, for example, 100 Ω and 22 pF, to mitigate such overshoot and ringing, particularly if the transformer leakage inductance is high.