JAJSQK3 November 2023 LM25185-Q1
PRODUCTION DATA
The inputs of the error amplifier include a level-shifted version of the FB voltage and an internal 1-V reference set by the resistor at RSET. The output of the error amplifier is connected to the COMP pin, allowing the use of a Type 2 loop compensation network to stabilize the converter. RCOMP, CCOMP, and optional CHF loop compensation components configure the error amplifier gain and phase characteristics to achieve a stable loop response. In BCM operation when the output voltage is in regulation, an on-time interval is initiated when the secondary current reaches zero. The power MOSFET is subsequently turned off when an amplified version of the peak primary current exceeds the error amplifier output.