JAJS772E June 1999 – July 2018 LM2574 , LM2574HV
PRODUCTION DATA.
| PARAMETER(1) | TEST CONDITIONS | MIN | TYP(2) | MAX(2) | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOUT | Output voltage | VIN = 30 V, ILOAD = 100 mA | 14.7 | 15 | 15.3 | V | |
| LM2574, 18 V ≤ VIN ≤ 40 V,
0.1A ≤ ILOAD ≤ 0.5 A |
TJ = 25°C | 14.4 | 15 | 15.6 | |||
| −40°C ≤ TJ ≤ 125°C | 14.25 | 15.75 | |||||
| LM2574HV, 18 V ≤ VIN ≤ 60 V,
0.1 A ≤ ILOAD ≤ 0.5 A |
TJ = 25°C | 14.4 | 15 | 15.68 | |||
| −40°C ≤ TJ ≤ 125°C | 14.25 | 15.83 | |||||
| η | Efficiency | VIN = 18 V, ILOAD = 0.5 A | 88% | ||||