SNVS334F January   2005  – January 2016 LM2734Z , LM2734Z-Q1
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Theory of Operation
      2. 7.3.2 Boost Function
      3. 7.3.3 Soft-Start
      4. 7.3.4 Output Overvoltage Protection
      5. 7.3.5 Undervoltage Lockout
      6. 7.3.6 Current Limit
    4. 7.4 Device Functional Modes
      1. 7.4.1 Enable Pin and Shutdown Mode
      2. 7.4.2 Thermal Shutdown
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 LM2734Z Design Example 1
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1  Inductor Selection
          2. 8.2.1.2.2  Input Capacitor
          3. 8.2.1.2.3  Output Capacitor
          4. 8.2.1.2.4  Catch Diode
          5. 8.2.1.2.5  Boost Diode
          6. 8.2.1.2.6  Boost Capacitor
          7. 8.2.1.2.7  Output Voltage
          8. 8.2.1.2.8  Calculating Efficiency, and Junction Temperature
          9. 8.2.1.2.9  Calculating the LM2734Z Junction Temperature
          10. 8.2.1.2.10 WSON Package
          11. 8.2.1.2.11 Package Selection
        3. 8.2.1.3 Application Curve
      2. 8.2.2 LM2734Z Design Example 2
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
      3. 8.2.3 LM2734Z Design Example 3
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
      4. 8.2.4 LM2734Z Design Example 4
        1. 8.2.4.1 Design Requirements
        2. 8.2.4.2 Detailed Design Procedure
      5. 8.2.5 LM2734Z Design Example 5
        1. 8.2.5.1 Design Requirements
        2. 8.2.5.2 Detailed Design Procedure
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

This device operates with wide input voltage in the range of 3 V to 20 V and provides regulated output voltage in the range of 0.8 V to 18 V. This device is optimized for high-efficiency operation with a minimum number of external components, making it ideal for applications where board space is constrained.

8.2 Typical Applications

8.2.1 LM2734Z Design Example 1

LM2734Z LM2734Z-Q1 20130342.gif Figure 11. VBOOST Derived from VIN
Operating Conditions: 5 V to 1.5 V / 1 A

8.2.1.1 Design Requirements

Table 1 lists the operating conditions for the design example 1.

Table 1. Design Parameters

PARAMETER VALUE PARAMETER VALUE
VIN 5.0 V POUT 2.5 W
VOUT 2.5 V PDIODE 151 mW
IOUT 1.0 A PIND 75 mW
VD 0.35 V PSWF 53 mW
Freq 3 MHz PSWR 53 mW
IQ 1.5 mA PCOND 187 mW
TRISE 8 ns PQ 7.5 mW
TFALL 8 ns PBOOST 21 mW
RDSON 330 mΩ PLOSS 548 mW
INDDCR 75 mΩ
D 56.8%

8.2.1.2 Detailed Design Procedure

8.2.1.2.1 Inductor Selection

The Duty Cycle (D) can be approximated quickly using the ratio of output voltage (VO) to input voltage (VIN) as shown in Equation 13.

Equation 13. LM2734Z LM2734Z-Q1 20130338.gif

The catch diode (D1) forward voltage drop and the voltage drop across the internal NMOS must be included to calculate a more accurate duty cycle. Calculate D with Equation 14.

Equation 14. LM2734Z LM2734Z-Q1 20130321.gif

VSW can be approximated by Equation 15.

Equation 15. VSW = IO x RDS(ON)

The diode forward drop (VD) can range from 0.3 V to 0.7 V depending on the quality of the diode. The lower VD is, the higher the operating efficiency of the converter.

The inductor value determines the output ripple current. Lower inductor values decrease the size of the inductor, but increase the output ripple current. An increase in the inductor value decreases the output ripple current. The ratio of ripple current (ΔiL) to output current (IO) is optimized when it is set between 0.3 and 0.4 at 1 A. The ratio r is defined in Equation 16.

Equation 16. LM2734Z LM2734Z-Q1 20130322.gif

One must also ensure that the minimum current limit (1.2 A) is not exceeded, so the peak current in the inductor must be calculated. The peak current (ILPK) in the inductor is calculated by Equation 17.

Equation 17. ILPK = IO + ΔIL/2

If r = 0.5 at an output of 1 A, the peak current in the inductor is 1.25 A. The minimum specified current limit over all operating conditions is 1.2 A. One can either reduce r to 0.4 resulting in a 1.2-A peak current, or make the engineering judgement that 50 mA over is safe enough with a 1.7-A typical current limit and 6 sigma limits. When the designed maximum output current is reduced, the ratio r can be increased. At a current of 0.1 A, r can be made as high as 0.9. The ripple ratio can be increased at lighter loads because the net ripple is actually quite low, and if r remains constant the inductor value can be made quite large. An equation empirically developed for the maximum ripple ratio at any current below 2 A is:

Equation 18. r = 0.387 × IOUT-0.3667

NOTE

Use this as a guideline.

The LM2734Z operates at frequencies allowing the use of ceramic output capacitors without compromising transient response. Ceramic capacitors allow higher inductor ripple without significantly increasing output ripple. See the Output Capacitor section for more details on calculating output voltage ripple.

Now that the ripple current or ripple ratio is determined, the inductance is calculated by Equation 19.

Equation 19. LM2734Z LM2734Z-Q1 20130323.gif

where

  • fs is the switching frequency
  • IO is the output current

When selecting an inductor, make sure that it is capable of supporting the peak output current without saturating. Inductor saturation results in a sudden reduction in inductance and prevent the regulator from operating correctly. Because of the speed of the internal current limit, the peak current of the inductor need only be specified for the required maximum output current. For example, if the designed maximum output current is 0.5 A and the peak current is 0.7 A, then the inductor must be specified with a saturation current limit of >0.7 A. There is no need to specify the saturation or peak current of the inductor at the 1.7-A typical switch current limit. The difference in inductor size is a factor of 5. Because of the operating frequency of the LM2734Z, ferrite based inductors are preferred to minimize core losses. This presents little restriction because the variety of ferrite based inductors is huge. Lastly, inductors with lower series resistance (DCR) provides better operating efficiency. For recommended inductors, see the design examples in Typical Applications.

8.2.1.2.2 Input Capacitor

An input capacitor is necessary to ensure that VIN does not drop excessively during switching transients. The primary specifications of the input capacitor are capacitance, voltage, RMS current rating, and ESL (Equivalent Series Inductance). The recommended input capacitance is 10 µF, although 4.7 µF works well for input voltages below 6 V. The input voltage rating is specifically stated by the capacitor manufacturer. Make sure to check any recommended deratings and also verify if there is any significant change in capacitance at the operating input voltage and the operating temperature. The input capacitor maximum RMS input current rating (IRMS-IN) must be greater than:

Equation 20. LM2734Z LM2734Z-Q1 20130324.gif

As seen in Equation 20, the maximum RMS capacitor current occurs when D = 0.5. Always calculate the RMS at the point where the duty cycle, D, is closest to 0.5. The ESL of an input capacitor is usually determined by the effective cross sectional area of the current path. A large leaded capacitor has high ESL and a 0805 ceramic chip capacitor has very low ESL. At the operating frequencies of the LM2734Z, certain capacitors may have an ESL so large that the resulting impedance (2πfL) is higher than that required to provide stable operation. As a result, surface mount capacitors are strongly recommended. Sanyo POSCAP, Tantalum or Niobium, Panasonic SP or Cornell Dubilier ESR, and multilayer ceramic capacitors (MLCC) are all good choices for both input and output capacitors and have very low ESL. For MLCCs, TI recommends using X7R or X5R dielectrics. Consult capacitor manufacturer data sheet to see how rated capacitance varies over operating conditions.

8.2.1.2.3 Output Capacitor

The output capacitor is selected based upon the desired output ripple and transient response. The initial current of a load transient is provided mainly by the output capacitor. The output ripple of the converter is shown in Equation 21.

Equation 21. LM2734Z LM2734Z-Q1 20130339.gif

When using MLCCs, the ESR is typically so low that the capacitive ripple may dominate. When this occurs, the output ripple is approximately sinusoidal and 90° phase shifted from the switching action. Given the availability and quality of MLCCs and the expected output voltage of designs using the LM2734Z, there is really no need to review any other capacitor technologies. Another benefit of ceramic capacitors is their ability to bypass high frequency noise. A certain amount of switching edge noise couples through parasitic capacitances in the inductor to the output. A ceramic capacitor bypasses this noise while a tantalum will not. Because the output capacitor is one of the two external components that control the stability of the regulator control loop, most applications will require a minimum at 10 µF of output capacitance. Capacitance can be increased significantly with little detriment to the regulator stability. Like the input capacitor, recommended multilayer ceramic capacitors are X7R or X5R. Again, verify actual capacitance at the desired operating voltage and temperature.

Check the RMS current rating of the capacitor. The RMS current rating of the capacitor chosen must also meet Equation 22.

Equation 22. LM2734Z LM2734Z-Q1 20130340.gif

8.2.1.2.4 Catch Diode

The catch diode (D1) conducts during the switch OFF-time. A Schottky diode is recommended for its fast switching times and low forward voltage drop. The catch diode must be chosen so that its current rating is greater than Equation 23.

Equation 23. ID1 = IO x (1-D)

The reverse breakdown rating of the diode must be at least the maximum input voltage plus appropriate margin. To improve efficiency choose a Schottky diode with a low forward voltage drop.

8.2.1.2.5 Boost Diode

A standard diode such as the 1N4148 type is recommended. For VBOOST circuits derived from voltages less than 3.3 V, a small-signal Schottky diode is recommended for greater efficiency. A good choice is the BAT54 small signal diode.

8.2.1.2.6 Boost Capacitor

A ceramic 0.01-µF capacitor with a voltage rating of at least 6.3 V is sufficient. The X7R and X5R MLCCs provide the best performance.

8.2.1.2.7 Output Voltage

The output voltage is set using Equation 24 where R2 is connected between the FB pin and GND, and R1 is connected between VO and the FB pin. A good value for R2 is 10 kΩ.

Equation 24. LM2734Z LM2734Z-Q1 20130341.gif

8.2.1.2.8 Calculating Efficiency, and Junction Temperature

The complete LM2734Z DC–DC converter efficiency can be calculated in the following manner:

Equation 25. LM2734Z LM2734Z-Q1 20130361.gif

Or

Equation 26. LM2734Z LM2734Z-Q1 20130362.gif

Calculations for determining the most significant power losses are shown below. Other losses totaling less than 2% are not discussed.

Power loss (PLOSS) is the sum of two basic types of losses in the converter, switching and conduction. Conduction losses usually dominate at higher output loads, where as switching losses remain relatively fixed and dominate at lower output loads. The first step in determining the losses is to calculate the duty cycle (D).

Equation 27. LM2734Z LM2734Z-Q1 20130363.gif

VSW is the voltage drop across the internal NFET when it is on, and is equal to Equation 28.

Equation 28. VSW = IOUT × RDSON

VD is the forward voltage drop across the Schottky diode. It can be obtained from the Electrical Characteristics section. If the voltage drop across the inductor (VDCR) is accounted for, use Equation 29 to calculate the duty cycle.

Equation 29. LM2734Z LM2734Z-Q1 20130364.gif

This usually gives only a minor duty cycle change, and has been omitted in the examples for simplicity.

The conduction losses in the free-wheeling Schottky diode are calculated using Equation 30.

Equation 30. PDIODE = VD × IOUT(1-D)

Often this is the single most significant power loss in the circuit. Take care choosing a Schottky diode that has a low forward voltage drop.

Another significant external power loss is the conduction loss in the output inductor. The equation can be simplified to Equation 31.

Equation 31. PIND = IOUT2 × RDCR

The LM2734Z conduction loss is mainly associated with the internal NFET, as shown in Equation 32.

Equation 32. PCOND = IOUT2 ×RDSON x D

Switching losses are also associated with the internal NFET. They occur during the switch on and off transition periods, where voltages and currents overlap resulting in power loss. The simplest means to determine this loss is to empirically measure the rise and fall times (10% to 90%) of the switch at the switch node using Equation 33 through Equation 35.

Equation 33. PSWF = 1/2 (VIN × IOUT × freq × TFALL)
Equation 34. PSWR = 1/2(VIN x IOUT x freq x TRISE)
Equation 35. PSW = PSWF + PSWR

Table 2. Typical Rise and Fall Times vs Input Voltage

VIN TRISE TFALL
5 V 8 ns 4 ns
10 V 9 ns 6 ns
15 V 10 ns 7 ns

Another loss is the power required for operation of the internal circuitry:

Equation 36. PQ = IQ x VIN

IQ is the quiescent operating current, and is typically around 1.5 mA. The other operating power that needs to be calculated is that required to drive the internal NFET:

Equation 37. PBOOST = IBOOST x VBOOST

VBOOST is normally between 3 VDC and 5 VDC. The IBOOST rms current is approximately 4.25 mA. Total power losses are:

Equation 38. LM2734Z LM2734Z-Q1 20130377.gif

8.2.1.2.9 Calculating the LM2734Z Junction Temperature

Thermal Definitions:

TJ = Chip junction temperature

TA = Ambient temperature

RθJC = Thermal resistance from chip junction to device case

RθJA = Thermal resistance from chip junction to ambient air

LM2734Z LM2734Z-Q1 20130373.png Figure 12. Cross-Sectional View of Integrated Circuit Mounted on a Printed Circuit Board

Heat in the LM2734Z due to internal power dissipation is removed through conduction and/or convection.

Conduction: Heat transfer occurs through cross sectional areas of material. Depending on the material, the transfer of heat can be considered to have poor to good thermal conductivity properties (insulator vs conductor).

Heat Transfer goes as:

silicon→package→lead frame→PCB.

Convection: Heat transfer is by means of airflow. This could be from a fan or natural convection. Natural convection occurs when air currents rise from the hot device to cooler air.

Thermal impedance is defined as shown in Equation 39.

Equation 39. LM2734Z LM2734Z-Q1 20130365.gif

Thermal impedance from the silicon junction to the ambient air is defined as shown in Equation 40.

Equation 40. LM2734Z LM2734Z-Q1 20130366.gif

This impedance can vary depending on the thermal properties of the PCB. This includes PCB size, weight of copper used to route traces and ground plane, and number of layers within the PCB. The type and number of thermal vias can also make a large difference in the thermal impedance. Thermal vias are necessary in most applications. They conduct heat from the surface of the PCB to the ground plane. Four to six thermal vias must be placed under the exposed pad to the ground plane if the WSON package is used. If the 6-pin SOT package is used, place two to four thermal vias close to the ground pin of the device.

The data sheet specifies two different RθJA numbers for the thin SOT–6 package. The two numbers show the difference in thermal impedance for a four-layer board with 2-oz. copper traces, versus a four-layer board with 1-oz. copper. RθJA equals 120°C/W for 2-oz. copper traces and GND plane, and 235°C/W for 1-oz. copper traces and GND plane.

The first method to accurately measure the silicon temperature for a given application, two methods can be used. The first method requires the user to know the thermal impedance of the silicon junction to case. (RθJC) is approximately 80°C/W for the thin SOT-6 package. Knowing the internal dissipation from the efficiency calculation given previously, and the case temperature, which can be empirically measured on the bench:

Equation 41. LM2734Z LM2734Z-Q1 20130372.gif

Therefore:

Equation 42. TJ = (RθJC × PLOSS) + TC
Equation 43. LM2734Z LM2734Z-Q1 20130375.gif

The second method can give a very accurate silicon junction temperature. The first step is to determine RθJA of the application. The LM2734Z has overtemperature protection circuitry. When the silicon temperature reaches 165°C, the device stops switching. The protection circuitry has a hysteresis of 15°C. Once the silicon temperature has decreased to approximately 150°C, the device starts to switch again. Knowing this, the RθJA for any PCB can be characterized during the early stages of the design by raising the ambient temperature in the given application until the circuit enters thermal shutdown. If the SW-pin is monitored, it is obvious when the internal NFET stops switching indicating a junction temperature of 165°C. Knowing the internal power dissipation from the above methods, the junction temperature and the ambient temperature, RθJA can be determined using Equation 44.

Equation 44. LM2734Z LM2734Z-Q1 20130367.gif

Once this is determined, the maximum ambient temperature allowed for a desired junction temperature can be found using Equation 45.

Equation 45. LM2734Z LM2734Z-Q1 20130376.gif

Using a standard Texas Instruments 6-pin SOT demonstration board to determine the RθJA of the board. The four layer PCB is constructed using FR4 with 1/2-oz copper traces. The copper ground plane is on the bottom layer. The ground plane is accessed by two vias. The board measures 2.5 cm × 3 cm. It was placed in an oven with no forced airflow.

The ambient temperature was raised to 94°C, and at that temperature, the device went into thermal shutdown.

Equation 46. LM2734Z LM2734Z-Q1 20130368.gif

If the junction temperature was to be kept below 125°C, then the ambient temperature cannot go above 54.2°C.

Equation 47. TJ - (RθJA × PLOSS) = TA

The method described above to find the junction temperature in the thin 6-pin SOT package can also be used to calculate the junction temperature in the WSON package. The 6-pin WSON package has a RθJC = 20°C/W, and RθJA can vary depending on the application. RθJA can be calculated in the same manner as described in method 2 (see LM2734Z Design Example 3).

8.2.1.2.10 WSON Package

The LM2734Z is packaged in a thin, 6-pin SOT package and the 6-pin WSON. The WSON package has the same footprint as the thin, 6-pin SOT, but is thermally superior due to the exposed ground paddle on the bottom of the package.

LM2734Z LM2734Z-Q1 20130374.png Figure 13. No Pullback WSON Configuration

RθJA of the WSON package is normally two to three times better than that of the thin, 6-pin SOT package for a similar PCB configuration (area, copper weight, thermal vias).

LM2734Z LM2734Z-Q1 20130370.gif Figure 14. Dog Bone

For certain high power applications, the PCB land may be modified to a dog bone shape (see Figure 14). By increasing the size of ground plane, and adding thermal vias, the RθJA for the application can be reduced.

Equation 48. LM2734Z LM2734Z-Q1 20130376.gif

This example follows LM2734Z Design Example 2, but uses the WSON package. Using a standard Texas Instruments 6-pin WSON demonstration board, use Method 2 to determine RθJA of the board. The four-layer PCB is constructed using FR4 with 1- or 2-oz copper traces. The copper ground plane is on the bottom layer. The ground plane is accessed by four vias. The board measures 2.5 cm × 3 cm. It was placed in an oven with no forced airflow.

The ambient temperature was raised to 113°C, and at that temperature, the device went into thermal shutdown.

Equation 49. LM2734Z LM2734Z-Q1 20130371.gif

If the junction temperature is to be kept below 125°C, then the ambient temperature cannot go above 73.2°C.

Equation 50. TJ - (RθJA × PLOSS) = TA

8.2.1.2.11 Package Selection

To determine which package you must use for your specific application, variables must be known before determining the appropriate package to use.

  1. Maximum ambient system temperature
  2. Internal LM2734Z power losses
  3. Maximum junction temperature desired
  4. RθJA of the specific application, or RθJC (WSON or 6-pin SOT)

The junction temperature must be less than 125°C for the worst-case scenario.

Table 3 lists the bill of materials for LM2734Z design example 1.

Table 3. Bill of Materials for Figure 11

PART ID PART VALUE PART NUMBER MANUFACTURER
U1 1-A Buck Regulator LM2734ZX Texas Instruments
C1, Input Cap 10 µF, 6.3 V, X5R C3216X5ROJ106M TDK
C2, Output Cap 10 µF, 6.3 V, X5R C3216X5ROJ106M TDK
C3, Boost Cap 0.01 uF, 16 V, X7R C1005X7R1C103K TDK
D1, Catch Diode 0.3 VF Schottky 1A, 10VR MBRM110L ON Semi
D2, Boost Diode 1 VF at 50-mA Diode 1N4148W Diodes, Inc.
L1 2.2 µH, 1.8 A ME3220–222MX Coilcraft
R1 8.87 kΩ, 1% CRCW06038871F Vishay
R2 10.2 kΩ, 1% CRCW06031022F Vishay
R3 100 kΩ, 1% CRCW06031003F Vishay

8.2.1.3 Application Curve

LM2734Z LM2734Z-Q1 TypicalStartUpProfile.gif
VIN=5.0 V VOUT = 1.5 V No load
Figure 15. Typical Start-Up Profile

8.2.2 LM2734Z Design Example 2

LM2734Z LM2734Z-Q1 20130343.gif Figure 16. VBOOST Derived from VOUT
12 V to 3.3 V / 1 A

8.2.2.1 Design Requirements

Table 4 lists the operating conditions for design example 2.

Table 4. Design Parameters

PARAMETER VALUE PARAMETER VALUE
VIN 5.0 V POUT 2.5 W
VOUT 2.5 V PDIODE 151 mW
IOUT 1.0 A PIND 75 mW
VD 0.35 V PSWF 53 mW
Freq 3 MHz PSWR 53 mW
IQ 1.5 mA PCOND 187 mW
TRISE 8 ns PQ 7.5 mW
TFALL 8 ns PBOOST 21 mW
RDSON 330 mΩ PLOSS 548 mW
INDDCR 75 mΩ
D 56.8%

8.2.2.2 Detailed Design Procedure

Refer to Detailed Design Procedure. Table 5 lists the bill of materials for LM2734Z design example 2.

Table 5. Bill of Materials for Figure 16

PART ID PART VALUE PART NUMBER MANUFACTURER
U1 1-A Buck Regulator LM2734ZX Texas Instruments
C1, Input Cap 10 µF, 25 V, X7R C3225X7R1E106M TDK
C2, Output Cap 22 µF, 6.3 V, X5R C3216X5ROJ226M TDK
C3, Boost Cap 0.01 µF, 16 V, X7R C1005X7R1C103K TDK
D1, Catch Diode 0.34 VF Schottky 1A, 30VR SS1P3L Vishay
D2, Boost Diode 0.6 VF at 30-mA Diode BAT17 Vishay
L1 3.3 µH, 1.3 A ME3220–332MX Coilcraft
R1 31.6 kΩ, 1% CRCW06033162F Vishay
R2 10.0 kΩ, 1% CRCW06031002F Vishay
R3 100 kΩ, 1% CRCW06031003F Vishay

8.2.3 LM2734Z Design Example 3

LM2734Z LM2734Z-Q1 20130344.gif Figure 17. VBOOST Derived from VSHUNT
18 V to 1.5 V / 1 A

8.2.3.1 Design Requirements

Table 6 lists the operating conditions for design example 3.

Table 6. Design Parameters

PARAMETER VALUE PARAMETER VALUE
Package SOT-6 POUT 2.475 W
VIN 12.0 V PDIODE 523 mW
VOUT 3.30 V PIND 56.25 mW
IOUT 750 mA PSWF 108 mW
VD 0.35 V PSWR 108 mW
Freq 3 MHz PCOND 68.2 mW
IQ 1.5 mA PQ 18 mW
IBOOST 4 mA PBOOST 20 mW
VBOOST 5 V PLOSS 902 mW
TRISE 8 ns
TFALL 8 ns
RDSON 400 mΩ
INDDCR 75 mΩ
D 30.3%

8.2.3.2 Detailed Design Procedure

Refer to Detailed Design Procedure.

Table 7 lists the bill of materials for LM2734Z design example 3.

Table 7. Bill of Materials for Figure 17

PART ID PART VALUE PART NUMBER MANUFACTURER
U1 1-A Buck Regulator LM2734ZX Texas Instruments
C1, Input Cap 10 µF, 25 V, X7R C3225X7R1E106M TDK
C2, Output Cap 22 µF, 6.3 V, X5R C3216X5ROJ226M TDK
C3, Boost Cap 0.01 µF, 16 V, X7R C1005X7R1C103K TDK
C4, Shunt Cap 0.1 µF, 6.3 V, X5R C1005X5R0J104K TDK
D1, Catch Diode 0.4 VF Schottky 1A, 30VR SS1P3L Vishay
D2, Boost Diode 1 VF at 50-mA Diode 1N4148W Diodes, Inc.
D3, Zener Diode 5.1 V 250-Mw SOT BZX84C5V1 Vishay
L1 3.3 µH, 1.3 A ME3220–332MX Coilcraft
R1 8.87 kΩ, 1% CRCW06038871F Vishay
R2 10.2 kΩ, 1% CRCW06031022F Vishay
R3 100 kΩ, 1% CRCW06031003F Vishay
R4 4.12 kΩ, 1% CRCW06034121F Vishay

8.2.4 LM2734Z Design Example 4

LM2734Z LM2734Z-Q1 20130349.gif Figure 18. VBOOST Derived from Series Zener Diode (VIN)
15 V to 1.5 V / 1 A

8.2.4.1 Design Requirements

Table 8 lists the operating conditions for design example 4.

Table 8. Design Parameters

PARAMETER VALUE PARAMETER VALUE
Package WSON-6 POUT 2.475 W
VIN 12.0 V PDIODE 523 mW
VOUT 3.3 V PIND 56.25 mW
IOUT 750 mA PSWF 108 mW
VD 0.35 V PSWR 108 mW
Freq 3 MHz PCOND 68.2 mW
IQ 1.5 mA PQ 18 mW
IBOOST 4 mA PBOOST 20 mW
VBOOST 5 V PLOSS 902 mW
TRISE 8 ns
TFALL 8 ns
RDSON 400 mΩ
INDDCR 75 mΩ
D 30.3%

8.2.4.2 Detailed Design Procedure

Refer to Detailed Design Procedure.

Table 9 lists the bill of materials for LM2734Z design example 4.

Table 9. Bill of Materials for Figure 18

PART ID PART VALUE PART NUMBER MANUFACTURER
U1 1-A Buck Regulator LM2734ZX Texas Instruments
C1, Input Cap 10 µF, 25 V, X7R C3225X7R1E106M TDK
C2, Output Cap 22 µF, 6.3 V, X5R C3216X5ROJ226M TDK
C3, Boost Cap 0.01 µF, 16 V, X7R C1005X7R1C103K TDK
D1, Catch Diode 0.4 VF Schottky 1A, 30VR SS1P3L Vishay
D2, Boost Diode 1 VF at 50-mA Diode 1N4148W Diodes, Inc.
D3, Zener Diode 11 V 350-Mw SOT BZX84C11T Diodes, Inc.
L1 3.3 µH, 1.3 A ME3220–332MX Coilcraft
R1 8.87 kΩ, 1% CRCW06038871F Vishay
R2 10.2 kΩ, 1% CRCW06031022F Vishay
R3 100 kΩ, 1% CRCW06031003F Vishay

8.2.5 LM2734Z Design Example 5

LM2734Z LM2734Z-Q1 20130350.gif Figure 19. VBOOST Derived from Series Zener Diode (VOUT)
15 V to 9 V / 1 A

8.2.5.1 Design Requirements

Table 10 lists the operating conditions for design example 5.

Table 10. Design Parameters

PARAMETER VALUE PARAMETER VALUE
Package WSON-6
VIN 15.0 V POUT 9 W
VOUT 9.0 V PDIODE 130 mW
IOUT 1.0 A PIND 104 mW
VD 0.35 V PCOND 186 mW
Freq 3 MHz PSW 382.5 mW
IQ 1.5 mA PQ 22.5 mW
TRISE 10 ns PLOSS 825 mW
TFALL 7 ns
RDSON 300 mΩ
INDDCR 104 mΩ
D 62%

8.2.5.2 Detailed Design Procedure

Refer to Detailed Design Procedure.

Table 11 lists the bill of materials for the LM2734Z design example 5.

Table 11. Bill of Materials for Figure 19

PART ID PART VALUE PART NUMBER MANUFACTURER
U1 1-A Buck Regulator LM2734ZX Texas Instruments
C1, Input Cap 10 µF, 25 V, X7R C3225X7R1E106M TDK
C2, Output Cap 22 µF, 16 V, X5R C3216X5R1C226M TDK
C3, Boost Cap 0.01 µF, 16 V, X7R C1005X7R1C103K TDK
D1, Catch Diode 0.4 VF Schottky 1A, 30VR SS1P3L Vishay
D2, Boost Diode 1 VF at 50-mA Diode 1N4148W Diodes, Inc.
D3, Zener Diode 4.3 V 350-mw SOT BZX84C4V3 Diodes, Inc.
L1 2.2 µH, 1.8 A ME3220–222MX Coilcraft
R1 102 kΩ, 1% CRCW06031023F Vishay
R2 10.2 kΩ, 1% CRCW06031022F Vishay
R3 100 kΩ, 1% CRCW06031003F Vishay