JAJSH95 April 2019 LM2840-Q1 , LM2841-Q1 , LM2842-Q1
PRODUCTION DATA.
| VIN = 12 V | IOUT = 200 mA | |
| VOUT = 3.3 V | Top trace: VOUT, 10 mV/div, AC-Coupled | |
| T = 1 µs/div | Bottom trace: SW, 5 V/div, DC-Coupled | |
| VIN = 12 V | IOUT = 50 mA | |||
| VOUT = 3.3 V | Top trace: VOUT, 1V/div, DC-Coupled | |||
| T = 40 µs/div | Bottom trace: SHDN, 2V/div, DC-Coupled | |||
| VIN = 12 V | IOUT = 300 mA to 200 mA to 300 mA | |
| VOUT = 3.3 V | Top trace: VOUT, 20 mV/div, AC-Coupled | |
| T = 200 µs/div | Bottom trace: IOUT, 100 mA/div, DC-Coupled | |