JAJSBI4K March 2009 – April 2019 LM2840 , LM2841 , LM2842
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| IQ | Quiescent current | SHDN = 0 V | 16 | µA | |||
| TJ = −40°C to 125°C | 40 | ||||||
| Device ON, not switching | 1.3 | mA | |||||
| TJ = −40°C to 125°C | 1.75 | ||||||
| Device ON, no load | 1.35 | ||||||
| TJ = −40°C to 125°C | 1.85 | ||||||
| RDSON | Switch ON resistance | See (4) | 0.9 | Ω | |||
| TJ = −40°C to 125°C | 1.6 | ||||||
| ILSW | Switch leakage current | VIN = 42 V | 0 | µA | |||
| TJ = −40°C to 125°C | 0.5 | ||||||
| ICL | Switch current limit | LM2840(5) | 525 | mA | |||
| TJ = −40°C to 125°C | 900 | ||||||
| LM2841(5) | 525 | mA | |||||
| TJ = −40°C to 125°C | 900 | ||||||
| LM2842(5) | 1.15 | A | |||||
| TJ = −40°C to 125°C | 1.7 | ||||||
| IFB | Feedback pin bias current | LM284[0,1,2](6) | 0.1 | µA | |||
| TJ = −40°C to 125°C | 1 | ||||||
| VFB | FB Pin reference voltage | 0.765 | V | ||||
| TJ = −40°C to 125°C | 0.747 | 0.782 | |||||
| tON(min) | Minimum ON-time | See (7) | 100 | ns | |||
| TJ = −40°C to 125°C | 150 | ||||||
| tOFF(min) | Minimum OFF-time | X option | 110 | ns | |||
| TJ = −40°C to 125°C | 370 | ||||||
| Y option | 104 | ns | |||||
| TJ = −40°C to 125°C | 200 | ||||||
| fSW | Switching frequency | X option, VFB = 0.5 V | 550 | kHz | |||
| TJ = −40°C to 125°C | 325 | 750 | |||||
| X option, VFB = 0 V | 140 | ||||||
| Y option, VFB = 0.5 V | 1.25 | MHz | |||||
| TJ = −40°C to 125°C | 0.95 | 1.5 | |||||
| Y option, VFB = 0 V | 0.35 | ||||||
| DMAX | Maximum duty cycle | X option | 94% | ||||
| TJ = −40°C to 125°C | 88% | ||||||
| Y option | 87% | ||||||
| TJ = −40°C to 125°C | 81% | ||||||
| VUVP | Undervoltage lockout thresholds | On threshold | 3.7 | V | |||
| TJ = −40°C to 125°C | 4.4 | ||||||
| Off threshold | 3.5 | ||||||
| TJ = −40°C to 125°C | 3.25 | ||||||
| V SHDN | Shutdown threshold | Device ON | 1 | V | |||
| TJ = −40°C to 125°C | 2.3 | ||||||
| Device OFF | 0.9 | ||||||
| TJ = −40°C to 125°C | 0.3 | ||||||
| ISHDN | Shutdown pin input bias current | VSHDN = 2.3 V(6) | 0.05 | µA | |||
| TJ = −40°C to 125°C | 1.5 | ||||||
| VSHDN = 0 V | 0.02 | ||||||
| TJ = −40°C to 125°C | 1.5 | ||||||