JAJSER8L January 1989 – February 2018 LM285-2.5 , LM385-2.5 , LM385B-2.5
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| LM285-2.5 | |||||||
| VZ | Reference voltage | IZ = 20 μA to 20 mA | 2.462 | 2.5 | 2.538 | V | |
| αVZ | Average temperature coefficient of reference voltage(2) | IZ = 20 μA to 20 mA | Full range(1) | ±20 | ppm/°C | ||
| ΔVZ | Change in reference voltage with current | IZ = 20 μA to 1 mA | TA = 25°C | 1 | mV | ||
| Full range | 1.5 | ||||||
| IZ = 1 mA to 20 mA | TA = 25°C | 10 | |||||
| Full range | 30 | ||||||
| ΔVZ/Δt | Long-term change in reference voltage | IZ = 100 μA | ±20 | ppm/khr | |||
| IZ(MIN) | Minimum reference current | Full range | 8 | 20 | µA | ||
| zz | Reference impedance | IZ = 100 µA | TA = 25°C | 0.2 | 0.6 | Ω | |
| Full range | 1.5 | ||||||
| Vn | Broadband noise voltage | IZ = 100 μA, f = 10 Hz to 10 kHz | 120 | µV | |||
| LM385-2.5 | |||||||
| VZ | Reference voltage | IZ = 20 μA to 20 mA | 2.425 | 2.5 | 2.575 | V | |
| αVZ | Average temperature coefficient of reference voltage(2) | IZ = 20 μA to 20 mA | Full range(1) | ±20 | ppm/°C | ||
| ΔVZ | Change in reference voltage with current | IZ = 20 μA to 1 mA | TA = 25°C | 2 | mV | ||
| Full range | 2 | ||||||
| IZ = 1 mA to 20 mA | TA = 25°C | 20 | |||||
| Full range | 30 | ||||||
| ΔVZ/Δt | Long-term change in reference voltage | IZ = 100 μA | ±20 | ppm/khr | |||
| IZ(MIN) | Minimum reference current | Full range | 8 | 20 | µA | ||
| zz | Reference impedance | IZ = 100 µA | TA = 25°C | 0.4 | 1 | Ω | |
| Full range | 1.5 | ||||||
| Vn | Broadband noise voltage | IZ = 100 μA, f = 10 Hz to 10 kHz | 120 | µV | |||
| LM385B-2.5 | |||||||
| VZ | Reference voltage | IZ = 20 μA to 20 mA | 2.462 | 2.5 | 2.538 | V | |
| αVZ | Average temperature coefficient of reference voltage(2) | IZ = 20 μA to 20 mA | Full range(1) | ±20 | ppm/°C | ||
| ΔVZ | Change in reference voltage with current | IZ = 20 μA to 1 mA | TA = 25°C | 2 | mV | ||
| Full range | 2 | ||||||
| IZ = 1 mA to 20 mA | TA = 25°C | 20 | |||||
| Full range | 30 | ||||||
| ΔVZ/Δt | Long-term change in reference voltage | IZ = 100 μA | ±20 | ppm/khr | |||
| IZ(MIN) | Minimum reference current | Full range | 8 | 20 | µA | ||
| zz | Reference impedance | IZ = 100 µA | TA = 25°C | 0.4 | 1 | Ω | |
| Full range | 1.5 | ||||||
| Vn | Broadband noise voltage | IZ = 100 μA, f = 10 Hz to 10 kHz | 120 | µV | |||