JAJSB74G October   1999  – October 2018 LM193-N , LM2903-N , LM293-N , LM393-N

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      概略回路図
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics: LM193A V+= 5 V, TA = 25°C
    6. 7.6  Electrical Characteristics: LM193A (V+ = 5 V)
    7. 7.7  Electrical Characteristics: LMx93 and LM2903 V+= 5 V, TA = 25°C
    8. 7.8  Electrical Characteristics: LMx93 and LM2903 (V+ = 5 V)
    9. 7.9  Typical Characteristics: LMx93 and LM193A
    10. 7.10 Typical Characteristics: LM2903
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
    2. 9.2 Typical Applications
      1. 9.2.1 Basic Comparator
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 System Examples
        1. 9.2.2.1 Split-Supply Application
        2. 9.2.2.2 V+ = 5.0 VDC Application Circuits
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 関連リンク
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Detailed Design Procedure

First, we determine the biasing for the 2.5-V reference. With the 5-V supply voltage, we would use a voltage divider consisting of one resistor from the supply to IN- and an second resistor from IN–. The 25 nA of input current bias should be < 1% of the bias current for Vref. With a 100-kΩ resistor from IN– to V+ and an additional 100-KΩ resistor from IN– to ground, there would be 25 µA of current through the two resistors. The 3-kΩ pullup shown will need 5 V/3 kΩ → 1.67 mA, which exceeds our current budget.

With the 400-µA supply current and 25 µA of VREF bias current, there is 575 µA remaining for output pullup resistor; with 5-V supply, we need a pullup larger than 8.7 kΩ. A 10-kΩ pullup is a value that is commonly available and can be used here.