JAJSDE4 June   2017 LM339-MIL
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
    6. 6.6 Typical Characteristics
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
      1. 8.2.1 Basic Comparator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Application Curve
    3. 8.3 System Examples
      1. 8.3.1 Split-Supply Applications
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 ドキュメントのサポート
      1. 11.1.1 関連資料
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Specifications

Absolute Maximum Ratings

See (1)(2)
MIN MAX UNIT
Supply voltage, V+ 36 VDC
Differential input voltage(3) 36
Input voltage –0.3 36
Input current (VIN ≤ 0.3 VDC)(4) 50 mA
Power dissipation(5) PDIP 1050 mW
Cavity DIP 1190
SOIC package 760
Output short-circuit to GND(6) Continuous
Storage temperature, Tstg −65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Refer to RETS139X for military specifications.
Positive excursions of input voltage may exceed the power supply level. As long as the other voltage remains within the common-mode range, the comparator will provide a proper output state. The low input voltage state must not be less than −0.3 VDC (or 0.3 VDC below the magnitude of the negative power supply, if used) (at 25°C).
This input current will only exist when the voltage at any of the input leads is driven negative. It is because of the collector-base junction of the input PNP transistors becoming forward biased and thereby acting as input diode clamps. In addition to this diode action, there is also lateral NPN parasitic transistor action on the IC chip. This transistor action can cause the output voltages of the comparators to go to the V+ voltage level (or to ground for a large overdrive) for the time duration that an input is driven negative. This is not destructive and normal output states will re-establish when the input voltage, which was negative, again returns to a value greater than −0.3 VDC (at 25°C).
For operating at high temperatures, the device must be derated based on a 125°C maximum junction temperature and a thermal resistance of 95°C/W which applies for the device soldered in a printed circuit board, operating in a still air ambient. The low bias dissipation and the ON-OFF characteristic of the outputs keeps the chip dissipation very small (PD ≤ 100 mW), provided the output transistors are allowed to saturate.
Short circuits from the output to V+ can cause excessive heating and eventual destruction. When considering short circuits to ground, the maximum output current is approximately 20 mA independent of the magnitude of V+.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±600 V
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Supply voltage, single 2 36 V
Supply voltage, dual ±1 ±18
Operating temperature 0 70 °C

Thermal Information

THERMAL METRIC(1) LM339-MIL UNIT
J (CDIP) D (SOIC) NFF (PDIP)
14 PINS 14 PINS 14 PINS
RθJA Junction-to-ambient thermal resistance 97.8 94.3 82.3 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 52.6 52.4 79 °C/W
RθJB Junction-to-board thermal resistance 87.5 48.8 62.1 °C/W
ψJT Junction-to-top characterization parameter 43.9 14.2 50.9 °C/W
ψJB Junction-to-board characterization parameter 80.3 48.5 62 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 30.1 — — °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

(V+ = 5 VDC, TA = 25°C, unless otherwise stated)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Input offset voltage At output switch point, VO ≃ 1.4 VDC, RS = 0 Ω with V+ from 5 VDC to 30 VDC; and over the full input common-mode range (0 VDC to V+ −1.5 VDC), at 25°C. 2 5 mVDC
At output switch point, VO ≃ 1.4 VDC, RS = 0 Ω with V+ from 5 VDC to 30 VDC; and over the full input common-mode range (0 VDC to V+ −1.5 VDC), at 25°C, 0°C ≤ TA ≤ 70°C 9
Input bias current(1) IIN(+) or IIN(−) with output in linear range, VCM = 0 V 25 250 nADC
IIN(+) or IIN(−) with output in linear range, VCM = 0 V, 0°C ≤ TA ≤ 70°C 400
Input offset current IIN(+)− IIN(−), VCM = 0 V 5 50 nADC
IIN(+)− IIN(−), VCM = 0 V, 0°C ≤ TA ≤ 70°C 150
Input common-mode voltage range(2) V+ = 30 VDC 0 V+ − 1.5 VDC
V+ = 30 VDC, 0°C ≤ TA ≤ 70°C V+ – 2
Supply current RL = ∞ on all comparators 0.8 2 mADC
RL = ∞, V+ = 36 V 1 2.5 mADC
Voltage gain RL ≥ 15 kΩ, V+ = 15 VDC, VO = 1 VDC to 11 VDC 50 200 V/mV
Large signal response time VIN = TTL logic swing, VREF = 1.4 VDC, VRL = 5 VDC, RL = 5.1 kΩ 300 ns
Response time(3) VRL = 5 VDC, RL = 5.1 kΩ 1.3 μs
Output sink current VIN(−)= 1 VDC, VIN(+) = 0, VO ≤ 1.5 VDC 6 16 mADC
Saturation voltage VIN(−) = 1 VDC, VIN(+) = 0, ISINK ≤ 4 mA 250 400 mVDC
VIN(−) = 1 VDC, VIN(+) = 0, ISINK ≤ 4 mA,
0°C ≤ TA ≤ 70°C
700
Output leakage current VIN(+) = 1 VDC,VIN(−) = 0, VO = 5 VDC 0.1 nADC
VIN(+) = 1 VDC, VIN(−) = 0, VO = 30 VDC,
0°C ≤ TA ≤ 70°C
1 µADC
Differential input voltage(4) Keep all VINs ≥ 0 VDC (or V–, if used),
0°C ≤ TA ≤ 70°C
36 VDC
The direction of the input current is out of the IC due to the PNP input stage. This current is essentially constant, independent of the state of the output so no loading change exists on the reference or input lines.
The input common-mode voltage or either input signal voltage should not be allowed to go negative by more than 0.3 V. The upper end of the common-mode voltage range is V+ −1.5 V at 25°C, but either or both inputs can go to 30 VDC without damage, independent of the magnitude of V+.
The response time specified is a 100-mV input step with 5-mV overdrive. For larger overdrive signals 300 ns can be obtained, see typical performance characteristics section.
Positive excursions of input voltage may exceed the power supply level. As long as the other voltage remains within the common-mode range, the comparator will provide a proper output state. The low input voltage state must not be less than −0.3 VDC (or 0.3 VDCbelow the magnitude of the negative power supply, if used) (at 25°C).

Typical Characteristics

LM339-MIL lm339-mil-supply-current-graph.png
Figure 1. Supply Current
LM339-MIL lm339-mil-output-saturation-voltage.png
Figure 3. Output Saturation Voltage
LM339-MIL lm339-mil-response-time-for-various-input-overdrives-positive-transition.png
Figure 5. Response Time for Various Input Overdrives—
Positive Transition
LM339-MIL lm339-mil-input-current-graph.png
Figure 2. Input Current
LM339-MIL lm339-mil-response-time-for-various-input-overdrives-negative-transition.png
Figure 4. Response Time for Various Input Overdrives—
Negative Transition