JAJSO52 October 2022 LM5012
PRODUCTION DATA
The on time of the LM5012 high-side FET is determined by the RRON resistor and is inversely proportional to the input voltage, VIN. The inverse relationship with VIN results in a nearly constant frequency as VIN is varied. Use Equation 3 to calculate the on time.
Use Equation 4 to determine the RRON resistor to set a specific switching frequency in CCM.
Select RRON for a minimum on time (at maximum VIN) greater than 50 ns for proper operation. In addition to this minimum on time, the maximum frequency for this device is limited to 1 MHz.