SNVS344B March   2005  – December 2014 LM5032
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Line Undervoltage Lock Out, UVLO, Shutdown
      2. 7.3.2  Startup Regulator, VIN, VCC
      3. 7.3.3  Drivers Off, VCC Disable
      4. 7.3.4  Oscillator
      5. 7.3.5  PWM Comparator/Slope Compensation
      6. 7.3.6  Cycle-by-Cycle Current Limit
      7. 7.3.7  Hiccup Mode Current Limit Restart
      8. 7.3.8  Soft-Start
      9. 7.3.9  Output Duty Cycle
      10. 7.3.10 Driver Outputs
      11. 7.3.11 Thermal Shutdown
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1  VIN
      2. 8.1.2  For Applications > 100 V
      3. 8.1.3  UVLO
      4. 8.1.4  VCC
      5. 8.1.5  Oscillator, Sync Input
      6. 8.1.6  Voltage Feedback, COMP1, COMP2
      7. 8.1.7  Current Sense, CS1, CS2
      8. 8.1.8  Hiccup Mode Current Limit Restart
      9. 8.1.9  Soft-Start
      10. 8.1.10 Line Voltage Dependent Maximum Duty Cycle
      11. 8.1.11 User Defined Max Duty Cycle
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Oscillator Frequency and Maximum Duty Cycle
        2. 8.2.2.2 Power Stage Design
          1. 8.2.2.2.1 Boost Inductor Selection
          2. 8.2.2.2.2 Output Capacitor Selection
          3. 8.2.2.2.3 Boost MOSFET Selection
          4. 8.2.2.2.4 Boost Diode Selection
        3. 8.2.2.3 UVLO Setting
        4. 8.2.2.4 VIN, VCC, Startup
        5. 8.2.2.5 Soft-Start and Overload
        6. 8.2.2.6 Current Sense
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Two Independent PWM Current Mode Controllers
  • Integrated High-Voltage Startup Regulator
  • Compound 2.5-A Main Output Gate Drivers
  • Single Resistor Oscillator Setting to 2 MHz
  • Synchronizable Oscillator
  • Programmable Maximum Duty Cycle
  • Maximum Duty Cycle Fold-Back at High-Line Voltage
  • Adjustable Timer for Hiccup Mode Current Limiting
  • Integrated Slope Compensation
  • Adjustable Line Undervoltage Lockout
  • Independently Adjustable Soft-Start (Each Regulator)
  • Direct Interface with Opto-Coupler Transistor
  • Thermal Shutdown
  • TSSOP 16-Pin Package

2 Applications

  • Telecommunication Power Converters
  • Industrial Power Converters
  • 42-V Automotive Systems

3 Description

The LM5032 dual current mode PWM controller contains all the features needed to control either two independent forward dc/dc converters or a single high current converter comprised of two interleaved power stages. The two controller channels operate 180° out of phase thereby reducing input ripple current. The LM5032 includes a startup regulator that operates over a wide input range up to 100 V and compound (bipolar + CMOS) gate drivers that provide a robust 2.5-A peak sink current. The adjustable maximum PWM duty cycle reduce stress on the primary side MOSFET switches. Additional features include programmable line undervoltage lockout, cycle-by-cycle current limit, hiccup mode fault operation with adjustable response time, PWM slope compensation, soft-start, and a 2-MHz capable oscillator with synchronization capability.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM5032 TSSOP (16) 5.00 mm x 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Typical Application Circuit

20135001.gif