JAJSC49E February   2005  – August 2016 LM5105
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Start-Up and UVLO
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Power Dissipation Considerations
    2. 9.2 HS Transient Voltages Below Ground
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 ドキュメントのサポート
      1. 11.1.1 関連資料
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The LM5105 is one of the latest generation of high-voltage gate drivers which are designed to drive both the high-side and low-side N-channel MOSFETs in a half-bridge or full-bridge configuration or in a synchronous buck circuit. The floating high-side driver can operate with supply voltages up to 110 V. This allows for N-channel MOSFET control in half-bridge, full-bridge, push-pull, two-switch forward, and active clamp topologies.

The outputs of the LM5105 are controlled from a single input. The rising edge of each output can be delayed with a programming resistor.

8.2 Typical Application

LM5105 20137508.gif Figure 20. LM5105 Driving MOSFETS Connected in Half-Bridge Configuration

8.2.1 Design Requirements

Table 2 lists the design parameters for this application example.

Table 2. Design Parameters

PARAMETER VALUE
Gate Drive IC LM5105
Mosfet CSD18531Q5A
VDD 10 V
Qgmax 43 nC
Fsw 100 kHz
DMax 95%
IHBS 10 µA
VDH 1.1 V
VHBR 7.1 V
VHBH 0.4 V

8.2.2 Detailed Design Procedure

Equation 1. ΔVHB = VDD – VDH – VHBL

where

  • VDD = Supply voltage of the gate drive IC
  • VDH = Bootstrap diode forward voltage drop
  • Vgsmin = Minimum gate source threshold voltage
Equation 2. LM5105 equation1_snvs268.gif
Equation 3. LM5105 LM5105_eq3.gif

The quiescent current of the bootstrap circuit is 10 µA, which is negligible compared to the Qgs of the MOSFET.

Equation 4. LM5105 equation3_snvs268.gif
Equation 5. QTOTAL = 43.01 nC

In practice the value for the CBOOT capacitor should be greater than that calculated to allow for situations where the power stage may skip pulse due to load transients. In this circumstance the boot capacitor must maintain the HB pin voltage above the UVLO voltage for the HB circuit.

As a general rule the local VDD bypass capacitor should be 10 times greater than the calculated value of CBOOT.

Equation 6. VHBL = VHBR – VHBH
Equation 7. VHBL = 6.7 V
Equation 8. ΔVHB = 10 V – 1.1 V – 6.7 V
Equation 9. ΔVHB = 2.2 V
Equation 10. CBOOT = 43.01nc / 2.2 V
Equation 11. CBOOT = 19.6 nF

In practice, the value of CBoot is greater than the calculated value. This allows for the capacitance shift caused by the DC bias voltage and for situations where the power stage would otherwise skip pulses due to load transients. Therefore, it is recommended to include a safety-related margin in the CBoot value and place it as close to the VDD and VSS pins as possible. A 50-V, 0.1-µF capacitor is chosen in this example.

The bootstrap and bias capacitors should be ceramic types with X7R dielectric. The voltage rating should be twice that of the maximum VDD to allow for loss of capacitance once the devices have a DC bias voltage across them and to ensure long-term reliability of the devices.

The resistor values, RT, for setting turnon delay can be found in Figure 17.

8.2.3 Application Curves

LM5105 20137506.gif Figure 21. Diode Power Dissipation, VIN = 80 V
LM5105 20137505.gif Figure 23. Gate Driver Power Dissipation (LO + HO)
VCC = 12 V, Neglecting Diode Losses
LM5105 20137507.gif Figure 22. Diode Power Dissipation, VIN = 40 V