SNVS790F January   2012  – November 2015 LM5114

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
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
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
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
        1. 9.2.1.1 Power Dissipation
          1. 9.2.1.1.1 Gate Drive
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 System Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VDD to VSS −0.3 14 V
IN, INB to VSS −0.3 14 V
N_OUT to VSS −0.3 VDD + 0.3 V
P_OUT to VSS −0.3 VDD + 0.3 V
Junction temperature 150 °C
Storage temperature, Tstg −55 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

7.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VDD 4 12.6 V
Junction temperature 40 125 °C

7.4 Thermal Information

THERMAL METRIC(1) LM5114 UNIT
DBV (SOT-23) NGG (WSON)
6 PINS 6 PINS
RθJA Junction-to-ambient thermal resistance 108.1 51.0 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 54.2 47.0 °C/W
RθJB Junction-to-board thermal resistance 24.9 25.3 °C/W
ψJT Junction-to-top characterization parameter 1.3 0.6 °C/W
ψJB Junction-to-board characterization parameter 23.9 25.4 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance NA 5.8 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

7.5 Electrical Characteristics

Minimum and Maximum limits are ensured through test, design, or statistical correlation. Typical values represent the most likely parametric norm at TJ = 25°C, and are provided for reference purposes only. Unless otherwise specified, VDD = 12 V (1).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER SUPPLY
VDD VDD operating voltage (TJ) range of –40°C to 125°C 4.0 12.6 V
UVLO VDD undervoltage lockout VDD Rising TJ = 25°C 3.6 V
(TJ) range of –40°C to 125°C 3.25 4.00
VDD undervoltage lockout hysteresis 0.4 V
IDD VDD quiescent current IN = INB = VDD TJ = 25°C 0.95 mA
(TJ) range of –40°C to 125°C 1.9
N-CHANNEL OUTPUT
RON-N (SOT-23-6) Driver output resistance – pulling down VDD = 10 V,
IN-OUT = –100 mA
TJ = 25°C 0.23 0.26 Ω
TJ = 125°C 0.38 0.43 Ω
VDD = 4.5 V,
IN-OUT = –100 mA
TJ = 25°C 0.24 0.28 Ω
TJ = 125°C 0.40 0.47 Ω
RON-N (WSON-6) Driver output resistance – pulling down VDD = 10 V,
IN-OUT = –100 mA
TJ = 25°C 0.31 0.34 Ω
TJ = 125°C 0.46 0.51 Ω
VDD = 4.5 V,
IN-OUT = –100 mA
TJ = 25°C 0.32 0.36 Ω
TJ = 125°C 0.48 0.55 Ω
Power-off pulldown resistance VDD = 0 V, IN-OUT = –10 mA 3.3 10 Ω
Power-off pulldown clamp voltage VDD = 0 V, IN-OUT = –10 mA 0.85 1.0 V
ILK-N Output leakage current N_OUT = VDD TJ = 25°C 6.85 µA
(TJ) range of –40°C to 125°C 20
IPK-N Peak sink current CL = 10,000 pF 7.6 A
P-CHANNEL OUTPUT
RON-P (SOT-23-6) Driver output resistance – pulling up VDD = 10 V,
IP-OUT = 50 mA
TJ = 25°C 2.00 3.00 Ω
TJ = 125°C 2.85 4.30 Ω
VDD = 4.5 V,
IP-OUT = 50 mA
TJ = 25°C 2.20 3.30 Ω
TJ = 125°C 3.10 4.70 Ω
RON-P (WSON-6) Driver output resistance – pulling up VDD = 10 V,
IP-OUT = 50 mA
TJ = 25°C 2.08 3.08 Ω
TJ = 125°C 2.93 4.38 Ω
VDD = 4.5 V,
IP-OUT = 50 mA
TJ = 25°C 2.28 3.38 Ω
TJ = 125°C 3.18 4.78 Ω
ILK-P Output leakage current P_OUT = 0 TJ = 25°C 0.001 µA
(TJ) range of –40°C to 125°C 10
IPK-P Peak source current CL = 10,000 pF 1.3 A
LOGIC INPUT
VIH Logic 1 input voltage LM5114A (TJ) range of –40°C to 125°C 0.67 × VDD V
LM5114B 2.4 V
VIL Logic 0 input voltage LM5114A (TJ) range of –40°C to 125°C 0.33 × VDD V
LM5114B 0.8 V
LOGIC INPUT (continued)
VHYS Logic-input hysteresis LM5114A 1.6 V
LM5114B 0.68 V
Logic-input current INB = VDD or 0 TJ = 25°C 0.001 µA
(TJ) range of –40°C to 125°C 10
CIN Input capacitance 2.5 pF
(1) Min and Max limits are 100% production tested at 25°C. Limits over the operating temperature range are ensured through correlation using statistical quality control (SQC) methods. Limits are used to calculate TI’s average outgoing quality level (AOQL).

7.6 Switching Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER SUPPLY
UVLO VDD undervoltage lockout to output delay time VDD Rising 300 ns
SWITCHING CHARACTERISTICS FOR VDD = 10 V
tR Rise time CL = 1000 pF 8 ns
CL = 5000 pF 45 ns
CL = 10,000 pF 82 ns
tF Fall time CL = 1000 pF 3.2 ns
CL = 5000 pF 7.5 ns
CL = 10,000 pF 12.5 ns
tD-ON Turnon propagation delay CL = 1000 pF LM5114A TJ = 25°C 12 ns
(TJ) range of –40°C to 125°C 5 30
LM5114B TJ = 25°C 12
(TJ) range of –40°C to 125°C 6 25
tD-OFF Turnoff propagation delay CL = 1000 pF LM5114A TJ = 25°C 12 ns
(TJ) range of –40°C to 125°C 5 30
LM5114B TJ = 25°C 12
(TJ) range of –40°C to 125°C 6 25
Break-before-make Time 2.5 ns
SWITCHING CHARACTERISTICS FOR VDD = 4.5 V
tR Rise time CL = 1000 pF 12 ns
CL = 5000 pF 41 ns
CL = 10,000 pF 74 ns
tF Fall time CL = 1000 pF 3.0 ns
CL = 5000 pF 7.0 ns
CL = 10,000 pF 11.3 ns
tD-ON Turnon propagation delay CL = 1000 pF LM5114A TJ = 25°C 36 ns
(TJ) range of –40°C to 125°C 5 17
LM5114B TJ = 25°C 27
(TJ) range of –40°C to 125°C 8 14
SWITCHING CHARACTERISTICS FOR VDD = 4.5 V (continued)
tD-OFF Turnoff propagation delay CL = 1000 pF LM5114A TJ = 25°C 36 ns
(TJ) range of –40°C to 125°C 5 17
LM5114B TJ = 25°C 27
(TJ) range of –40°C to 125°C 8 14
Break-before-make time 4.2 ns
LM5114 30180405.gif
LM5114 30180406.gif

NOTE:

P_OUT and N_OUT are tied together.
Figure 1. Timing Diagram

7.7 Typical Characteristics

LM5114 30180407.png Figure 2. Source Current vs Output Voltage
LM5114 30180409.png Figure 4. Peak Source Current vs VDD Voltage
LM5114 30180434.png Figure 6. LM5114A Turnon Propagation Delay vs VDD
LM5114 30180411.png Figure 8. LM5114B Turnon Propagation Delay vs VDD
LM5114 30180413.png Figure 10. UVLO Threshold vs Temperature
LM5114 30180416.png Figure 12. Supply Current vs Frequency
LM5114 30180418.png Figure 14. Input Voltage vs Output Voltage
(VDD = 4 V, CL = 5000 pF)
LM5114 30180427.png Figure 16. Input Voltage vs Output Voltage
(VDD = 12 V, CL = 5000 pF)
LM5114 30180429.png Figure 18. Input Voltage vs Output Voltage
(VDD = 4 V, CL = 10000 pF)
LM5114 30180431.png Figure 20. Input Voltage vs Output Voltage
(VDD = 12 V, CL = 10000 pF)
LM5114 30180408.png Figure 3. Sink Current vs Output Voltage
LM5114 30180410.png Figure 5. Peak Sink Current vs VDD Voltage
LM5114 30180435.png Figure 7. LM5114A Turnoff Propagation Delay vs VDD
LM5114 30180412.png Figure 9. LM5114B Turnoff Propagation Delay vs VDD
LM5114 30180415.png Figure 11. Quiescent Current vs Temperature
LM5114 30180417.png Figure 13. Supply Current vs Capacitive Load
LM5114 30180426.png Figure 15. Input Voltage vs Output Voltage
(VDD = 4 V, CL = 5000 pF)
LM5114 30180428.png Figure 17. Input Voltage vs Output Voltage
(VDD = 12 V, CL = 5000 pF)
LM5114 30180430.png Figure 19. Input Voltage vs Output Voltage
(VDD = 4 V, CL = 10000 pF)
LM5114 30180432.png Figure 21. Input Voltage vs Output Voltage
(VDD = 12 V, CL = 10000 pF)