JAJSJI5A December 2020 – January 2023 LM5149
PRODUCTION DATA
There are two limitations to the minimum output voltage adjustment range: the LM5149 voltage reference of 0.8 V and the minimum controllable switch-node pulse width, tON(min).
tON(min) effectively limits the voltage step-down conversion ratio VOUT / VIN at a given switching frequency. For fixed-frequency PWM operation, the voltage conversion ratio must satisfy Equation 7.
where
If the desired voltage conversion ratio does not meet the above condition, the LM5149 transitions from fixed switching frequency operation to a pulse-skipping mode to maintain output voltage regulation. For example, if the desired output voltage is 5 V with an input voltage of 24 V and switching frequency of 2.1 MHz, use Equation 8 to verify that the conversion ratio.
For wide-VIN applications and low output voltages, an alternative is to reduce the LM5149 switching frequency to meet the requirement of Equation 7.