JAJSL35 January 2021 LM5156 , LM51561
PRODUCTION DATA
Table 10-2 shows a recommended list of materials for this typical application.
REFERENCE DESIGNATOR | QTY. | SPECIFICATION | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
RT | 1 | RES, 49.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060349K9FKEA |
RFBT | 1 | RES, 47.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060347K0FKEA |
RFBB | 1 | RES, 2.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06032K00JNEA |
LM | 1 | Inductor, Shielded, Composite, 6.8 µH, 18.5 A, 0.01 Ω, SMD | Coilcraft | XAL1010-682MEB |
RS | 1 | RES, 0.008, 1%, 3 W, AEC-Q200 Grade 0, 2512 WIDE | Susumu | KRL6432E-M-R008-F-T1 |
RSL | 1 | RES, 0, 5%, 0.1 W, 0603 | Yageo America | RC0603JR-070RL |
COUT1 | 3 | CAP, CERM, 4.7 µF, 50 V, ±10%, X7R, 1210 | TDK | C3225X7R1H475K250AB |
COUT2 (Bulk) | 2 | CAP, Aluminum Polymer, 100 µF, 50 V, ±20%, 0.025 Ω, AEC-Q200 Grade 2, D10xL10mm SMD | Chemi-Con | HHXB500ARA101MJA0G |
CIN1 | 6 | CAP, CERM, 10 µF, 50 V, ±10%, X7R, 1210 | MuRata | GRM32ER71H106KA12L |
CIN2 (Bulk) | 1 | CAP, Polymer Hybrid, 100 µF, 50 V, ±20%, 28 Ω, 10x10 SMD | Panasonic | EEHZC1H101P |
Q1 | 1 | MOSFET, N-CH, 40 V, 50 A, AEC-Q101, SON-8 | Infineon | IPC50N04S5L5R5ATMA1 |
D1 | 1 | Schottky, 60 V, 10 A, AEC-Q101, CFP15 | Nexperia | PMEG060V100EPDZ |
RCOMP | 1 | RES, 11.3 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060311K3FKEA |
CCOMP | 1 | CAP, CERM, 0.022 µF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E2X7R2A223K080AA |
CHF | 1 | CAP, CERM, 220 pF, 20 V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | TDK | CGA3E2C0G1H221J080AA |
RUVLOT | 1 | RES, 21.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060321K0FKEA |
RUVLOB | 1 | RES, 7.32 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06037K32FKEA |
RUVLOS | 0 | N/A | N/A | N/A |
CSS | 1 | CAP, CERM, 0.22 µF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E3X7R1H224K080AB |
DG | 0 | N/A | N/A | N/A |
RG | 1 | RES, 0, 5%, 0.1 W, 0603 | Yageo America | RC0603JR-070RL |
CF | 1 | CAP, CERM, 100 pF, 50 V, ±1%, C0G/NP0, 0603 | Kemet | C0603C101F5GACTU |
RF | 1 | RES, 100, 1%, 0.1 W, 0603 | Yageo America | RC0603FR-07100RL |
RSNB | 0 | N/A | N/A | N/A |
CSNB | 0 | N/A | N/A | N/A |
RBIAS | 1 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Panasonic | ERJ-3GEY0R00V |
CBIAS | 1 | CAP, CERM, 0.01 µF, 50 V, ±10%, X7R, 0603 | Samsung Electro-Mechanics | CL10B103KB8NCNC |
CVCC | 1 | CAP, CERM, 1 µF, 16 V, ±20%, X7R, AEC-Q200 Grade 1, 0603 | MuRata | GCM188R71C105MA64D |
RPG | 1 | RES, 24.9 k, 1%, 0.1 W, 0603 | Yageo America | RC0603FR-0724K9L |