JAJSIW8 April 2020 LM5181-Q1
PRODUCTION DATA.
Given VIN(on) and VIN(off) as the input voltage turn-on and turn-off thresholds of 9.5 V and 6.5 V, respectively, select the upper and lower UVLO resistors using the following expressions:
Calculate the actual input turn-on and turn-off voltage thresholds as follows: