JAJSIQ7B March 2020 – June 2021 LM61435-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | Input voltage range after start-up | 3 | 36 | V | |
Output voltage | Output voltage range for adjustable version (2) | 1 | 0.95 * VIN | V | |
Frequency | Frequency adjustment range | 200 | 2200 | kHz | |
Sync frequency | Synchronization frequency range | 200 | 2200 | kHz | |
Load current | Output DC current range (3) | 0 | 3.5 | A | |
Temperature | Operating junction temperature TJ range | –40 | 150 | °C |