JAJSJ65B May 2020 – June 2021 LM62435-Q1
PRODUCTION DATA
The LM62435-Q1 step-down DC-to-DC converter is typically used to convert a higher DC voltage to a lower DC voltage with a maximum output current of 3.5 A. The following design procedure can be used to select components for the LM62435-Q1.