JAJSBH0D March 2007 – November 2016 LME49720
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power Supply Voltage | (VS = V+ – V–) | 36 | V | |
| Input Voltage | (V–) – 0.7V | (V+) + 0.7 | V | |
| Output Short Circuit (4) | Continuous | |||
| Power Dissipation | Internally Limited | |||
| Junction Temperature | 150 | °C | ||
| Temperature Range | TMIN ≤ TA ≤ TMAX | –40 | 85 | °C |
| Supply Voltage Range | ±2.5V ≤ VS ≤ ± 17V | V | ||
| Storage Temperature | −65 | 150 | °C | |
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM) (1) | All pins | 2000 | V |
| Machine Model (MM), per EIAJ IC-121-1981Application and Implementation | Pins 1, 4, 7 and 8 | 200 | |||
| Pins 2, 3, 5 and 6 | 100 | ||||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| V+,V– | Supply voltage | ±2.5 | ±17 | V | |
| TA | Operating free-air temperature | –40 | 85 | °C | |
| TJ | Operating junction temperature | –40 | 150 | °C | |
| THERMAL METRIC(1) | LME49720 | UNIT | |||
|---|---|---|---|---|---|
| D (SOIC) |
P (PDIP) |
LMC (TO-99)(2) |
|||
| 8 PINS | 8 PINS | 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 107.9 | 72.9 | 150 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 52 | 77.2 | 35 | °C/W |
| RθJB | Junction-to-board thermal resistance | 48.3 | 44.9 | – | °C/W |
| ψJT | Junction-to-top characterization parameter | 8.2 | 35.7 | – | °C/W |
| ψJB | Junction-to-board characterization parameter | 47.8 | 49.9 | – | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | – | °C/W |
| PARAMETER | TEST CONDITIONS | MIN(2) | TYP (1) | MAX(2) | UNIT | |
|---|---|---|---|---|---|---|
| THD+N | Total harmonic distortion + noise | AV = 1, VOUT = 3Vrms
RL = 2kΩ RL = 600Ω |
0.00003 0.00003 |
0.00009 | % | |
| IMD | Intermodulation distortion | AV = 1, VOUT = 3VRMS
Two-tone, 60Hz & 7kHz 4:1 |
0.00005 | % | ||
| GBWP | Gain bandwidth product | 45 | 55 | MHz | ||
| SR | Slew rate | ±15 | ±20 | V/μs | ||
| FPBW | Full power bandwidth | VOUT = 1VP-P, –3dB referenced to output magnitude at f = 1kHz |
10 | MHz | ||
| ts | Settling time | AV = –1, 10V step, CL = 100pF 0.1% error range |
1.2 | μs | ||
| en | Equivalent input noise voltage | fBW = 20Hz to 20kHz | 0.34 | 0.65 | μVRMS | |
| Equivalent input noise density | f = 1kHz f = 10Hz |
2.7 6.4 |
4.7 | nV/√Hz | ||
| in | Current noise density | f = 1kHz f = 10Hz |
1.6 3.1 |
pA/√Hz | ||
| VOS | Offset voltage | ±0.1 | ±0.7 | mV | ||
| ΔVOS/ΔTemp | Average input offset voltage drift vs temperature | –40°C ≤ TA ≤ 85°C | 0.2 | μV/°C | ||
| PSRR | Average input offset voltage shift vs power supply voltage | ΔVS = 20V (3) | 110 | 120 | dB | |
| ISOCH-CH | Channel-to-Channel isolation | fIN = 1kHz fIN = 20kHz |
118 112 |
dB | ||
| IB | Input bias current | VCM = 0V | 10 | 72 | nA | |
| ΔIOS/ΔTemp | Input bias current drift vs temperature | –40°C ≤ TA ≤ 85°C | 0.1 | nA/°C | ||
| IOS | Input offset current | VCM = 0V | 11 | 65 | nA | |
| VIN-CM | Common-Mode input voltage range | (V+) – 2.0 (V-) + 2.0 |
+14.1 –13.9 |
V | ||
| CMRR | Common-Mode rejection | –10V<Vcm<10V | 110 | 120 | dB | |
| ZIN | Differential input impedance | 30 | kΩ | |||
| Common mode input impedance | –10V<Vcm<10V | 1000 | MΩ | |||
| AVOL | Open loop voltage gain | –10V<Vout<10V, RL = 600Ω | 125 | 140 | dB | |
| –10V<Vout<10V, RL = 2kΩ | 140 | |||||
| –10V<Vout<10V, RL = 10kΩ | 140 | |||||
| VOUTMAX | Maximum output voltage swing | RL = 600Ω | ±12.5 | ±13.6 | V | |
| RL = 2kΩ | ±14.0 | |||||
| RL = 10kΩ | ±14.1 | |||||
| IOUT | Output current | RL = 600Ω, VS = ±17V | ±23 | ±26 | mA | |
| IOUT-CC | Instantaneous short circuit current | +53 –42 |
mA | |||
| ROUT | Output impedance | fIN = 10kHz Closed-Loop Open-Loop |
0.01 13 |
Ω | ||
| CLOAD | Capacitive load drive overshoot | 100pF | 16 | % | ||
| IS | Total quiescent current | IOUT = 0mA | 10 | 12 | mA | |