SNOSDA7E September 2020 – February 2024 LMG3422R030 , LMG3426R030
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDS | Drain-source voltage, FET off | 600 | V | ||
VDS(surge) | Drain-source voltage, FET switching, surge condition(2) | 720 | V | ||
VDS(tr)(surge) | Drain-source transient ringing peak voltage, FET off, surge condition(2)(3) | 800 | V | ||
Pin voltage | VDD | –0.3 | 20 | V | |
LDO5V | –0.3 | 5.5 | V | ||
VNEG | –16 | 0.3 | V | ||
BBSW | VVNEG–1 | VVDD+0.5 | V | ||
IN | –0.3 | 20 | V | ||
FAULT, OC, TEMP | –0.3 | VLDO5V+0.3 | V | ||
RDRV | –0.3 | 5.5 | V | ||
ID(RMS) | Drain RMS current, FET on | 55 | A | ||
ID(pulse) | Drain pulsed current, FET on, tp < 10µs(4) | –120 | Internally Limited | A | |
IS(pulse) | Source pulsed current, FET off, tp < 1µs | 80 | A | ||
TJ | Operating junction temperature(5) | –40 | 150 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |