JAJSQD6 November 2023 LMG3616
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDS | Drain-source (D to S) voltage, FET off | 650 | V | ||
VDS(surge) | Drain-source (D to S) voltage, surge condition, FET off(2) | 720 | V | ||
VDS(tr)(surge) | Drain-source (D to S) transient ringing peak voltage, surge condition, FET off(2) | 800 | V | ||
Pin voltage | AUX | –0.3 | 30 | V | |
IN, FLT | –0.3 | VAUX + 0.3 | V | ||
RDRV | –0.3 | 4 | V | ||
ID(cnts) | Drain (D to S) continuous current, FET on | –4 | 4 | A | |
ID(pulse)(oc) | Drain (D to S) pulsed current, tp < 10 µs, FET on(3) | 10.7 | A | ||
IS(cnts) | Source (S to D) continuous current, FET off | 4 | A | ||
Positive sink current | FLT (while asserted) | Internally limited | mA | ||
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –40 | 150 | °C |