SNLS309I April   2010  – December 2014 LMH1983

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description (continued)
  6. 6 Pin Configurations and Functions
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
    6. 7.6 Frame Timing Outputs Timing Requirements
    7. 7.7 Frame Timing Outputs Switching Characteristics
    8. 7.8 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Control of PLL1
      2. 8.3.2  PLL1 Loop Response Design Equations
      3. 8.3.3  Control of PLL2 and PLL3
      4. 8.3.4  Control of PLL4
      5. 8.3.5  Clock Output Jitter
      6. 8.3.6  Lock Determination
      7. 8.3.7  Lock Time Considerations
      8. 8.3.8  LOR Determination
      9. 8.3.9  Output Driver Adjustments
      10. 8.3.10 TOF1 Alignment
      11. 8.3.11 TOF2 and TOF3 Alignment
        1. 8.3.11.1 TOF3 Initialization Set Up
      12. 8.3.12 TOF4 Alignment
    4. 8.4 Device Functional Modes
      1. 8.4.1 Reference Detection
      2. 8.4.2 User Defined Formats
      3. 8.4.3 Auto Format Detection Codes
      4. 8.4.4 Free-Run, Genlock, and Holdover Modes
    5. 8.5 Programming
      1. 8.5.1 I2C Interface Protocol
      2. 8.5.2 Write Sequence
      3. 8.5.3 Read Sequence
    6. 8.6 Register Map
  9. 9 Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Typical Genlock Timing Generation with NTSC 525i/29.97 High Speed Reference
        1. 9.2.1.1 Design Requirements
          1. 9.2.1.1.1 VCXO Selection Criteria
          2. 9.2.1.1.2 Loop Filter Capacitors
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 A/V Clock Generation with Recognized Clock-based Input Reference
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curve
      3. 9.2.3 A/V Clock Generation Using Free-Run Mode
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
        3. 9.2.3.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)(3)(2)
MIN MAX UNIT
VDD Supply voltage 3.6 V
VI Input voltage (any input) -0.3 VDD + 0.3 V
VO Output voltage (any output) -0.3 VDD + 0.3 V
TJMAX Junction temperature 150 °C
Tstg Storage temperature range -65 150 °C
(1) Absolute Maximum Ratings are limits beyond which damage to the device may occur. Operating Ratings are conditions under which operation of the device is intended to be functional. For ensured specifications and test conditions, see the Electrical Characteristics. Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.
(3) For soldering information, see SNOA549.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) 2500 V
Machine model (MM)(3) 250
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) 750
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions. Pins listed as ±2500 V may actually have higher performance.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 250-V CDM is possible with the necessary precautions. Pins listed as ±750 V may actually have higher performance.
(3) Machine Model, applicable std. JESD22-A115-A (ESD MM std. of JEDEC).

7.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
Input Voltage 0 VDD V
Temperature Range, TA -40 85 °C

7.4 Thermal Information

THERMAL METRIC(1) RTA UNIT
40 PINS
TJMAX Junction Temperature, VDD 3.3 ± 5% °C/W
RθJA Thermal Resistance(2) 33 °C/W
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.
(2) The maximum power dissipation is a function of TJ(MAX), RθJA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) – TA)/ RθJA. All numbers apply for packages soldered directly onto a PC Board.

7.5 Electrical Characteristics(1)

Unless otherwise specified, all limits are specified for TA = 25°C, VDD = 3.3 V, RL_CLK = 100 Ω (CLKout differential load).
PARAMETER TEST CONDITIONS MIN(3) TYP(2) MAX(3) UNIT
IDD Total supply current Default register settings, no load on logic outputs. VDD = 3.465 V 170 212 mA
IDD Total supply current PLL2, PLL3 and PLL4 disabled, no load on logic outputs. VDD = 3.465 V 60 100 mA
REFERENCE INPUTS (Hin, Vin, Fin)
VIL Low input voltage IIN = ±10 μA 0 0.3 VDD V
VIH High input voltage IIN = ±10 µA 0.7 VDD VDD V
TAFD Auto-format detection time Time from when reference input first presented to when detected as indicated by NO_REF going low. Reference timing must be stable and accurate (no missing pulses). 2 4 Input Frames
OSCin LOGIC INPUTS
VIL Low input voltage IIN = ±10 µA 0 0.3 VDD V
VIH High input voltage IIN = ±10 µA 0.7 VDD VDD V
I2C INTERFACE (SDA, SCL)
VIL Low input voltage 0 0.3 VDD V
VIH High input voltage 0.7 VDD VDD V
IIN Input current VIN between 0.1 VDD and 0.9 VDD −10 +10 μA
IOL Low output sink current VOL = 0V or 0.4V 1.25 mA
STATUS FLAG OUTPUTS (NO_REF, NO_ALIGN,NO_LOCK)
VOL Low output voltage IOUT = +10 mA 0.4 V
VOH High output voltage IOUT = −10 mA VDD-0.4V V
FRAME TIMING OUTPUTS
VOL Low output voltage IOUT = +10 mA
Fout1, Fout2, Fout3(6)
0.4
VOH High output voltage IOUT = -10mA
Fout1, Fout2, Fout3(6)
VDD-0.4 V
IOZ Output shutdown leakage current Output buffer shutdown, pin connected to VDD or GND VDD = 3.465V 0.4 10 |μA|
VIDEO and AUDIO CLOCK OUTPUTS (CLKout1, CLKout2 and CLKout3)
tDJ 27 MHz TIE deterministic Jitter Measured at CLKout1 all other CLKouts shutdown 250 fs
Measured at CLKout1, other CLKouts output default PLL 250 fs
148.5 MHz TIE deterministic Jitter Measured at CLKout2 all other CLKouts shutdown 8 ps
Measured at CLKout2, other CLKouts output default PLL 8 ps
148.35 MHz TIE deterministic Jitter Measured at CLKout3 all other CLKouts shutdown 4 ps
Measured at CLKout3, other CLKouts output default PLL 4 ps
24.576 MHz TIE deterministic Jitter Measured at CLKout4 all other CLKouts shutdown 15 ps
Measured at CLKout4, other CLKouts output default PLL 15 ps
tRJ 27 MHz TIE random Output Jitter(4) Measured at CLKout1, other CLKouts shutdown 2.7 ps
Measured at CLKout1, other CLKouts output default PLL 2.7 ps
148.5 MHz TIE Random Output Jitter(4) Measured at CLKout2, other CLKouts shutdown 3.0 ps
Measured at CLKout2, other CLKouts output default PLL 3.0 ps
148.35 MHz TIE Random Output Jitter (4) Measured at CLKout3, other CLKouts shutdown 3.5 ps
Measured at CLKout3, other CLKouts output default PLL 3.5 ps
24.576 MHz TIE Random Output Jitter(4) Measured at CLKout4, other CLKouts shutdown 3.4 ps
Measured at CLKout4, other CLKouts output default PLL 3.4 ps
TD Duty cycle Measured at 50% level of clock amplitude, any output clock 50%
tR Rise time
20% to 80%
15 pF load 400 ps
tF Fall time
80% to 20%
15 pF load 400 ps
VOD Differential signal output voltage 100 Ω differential load, CLKout1, CLKout2 or CLKout3(7) 247 350 454 mV
VOS Common signal output voltage 100 Ω differential load, CLKout1, CLKout2 or CLKout3(7) 1.125 1.25 1.375 V
|VOD| |Change to VOD| for complementary output states 100 Ω differential load, CLKout1, CLKout2 or CLKout3(7) 50 |mV|
|VOS| |Change to VOS| for complementary output states 100 Ω differential load, CLKout1, CLKout2 or CLKout3(7) 50 |mV|
IOS Output short circuit current Differential clock output pins connected to GND for CLKout1, CLKout2, or CLKout3 24 |mA|
IOZ Output shutdown leakage current Output buffer in shutdown mode, differential clock output pins connected to VDD or GND 1 10 |µA|
VCXO INPUT (XOin)
fOFF Maximum relative frequency offset between VCXO input and H input Assumes H input jitter of ±15 ns ±150 ppm
VXOin_SE Single-ended signal input voltage range Single-ended input buffer mode 0 VDD V
VXOin_DIFF Differential signal input voltage range Differential input buffer mode, VCM = 1.2 V 247 350 454 mV
DIGITAL HOLDOVER and FREE-RUN SPECIFICATIONS
VVCout_RNG DAC output voltage range Digital Free-run Mode 0.5 VDD - 0.5V V
(1) Electrical Table values apply only for factory testing conditions at the temperature indicated. No specification of parametric performance is indicated in the electrical tables under conditions different than those tested.
(2) Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and will also depend on the application and configuration. The typical values are not tested and are not specified on shipped production material.
(3) Limits are 100% production tested at 25°C. Limits over the operating temperature range are specified through correlation using statistical analysis methods.
(4) The SD and HD clock output jitter is based on XO input clock with 20 ps peak-to-peak using a time interval error (TIE) jitter measurement. The typical TIE peak-to-peak jitter was measured on the LMH1983 evaluation bench board using TDSJIT3 jitter analysis software on a Tektronix DSA71604 oscilloscope and 1 GHz active differential probe. TDSJIT3 Clock TIE Measurement Setup: 10-12 bit error rate (BER), >100K samples recorded using multiple acquisitions. Oscilloscope Setup: 20 mV/div vertical scale, 10 µs/div horizontal scale, and 25 GS/s sampling rate
(5) tD for CLKoutX is measured from the positive clock edge of XOin to the positive clock edge of CLKoutX using 50% levels. The measurement is taken at the clock cycle where the input and output clocks are phase aligned.
(6) tD for FoutX is measured from the positive clock edge of CLKout to the negative edge of FoutX at the 50% levels.
(7) The differential output swing and common mode voltage may be adjusted via the I2C interface. Testing is done with a value of 0x3E loaded into Register 0x3A.

7.6 Frame Timing Outputs Timing Requirements

MIN NOM MAX UNIT
tR Rise time 20% to 80% 15 pF load 1 ns
tF Fall time 20% to 80% 15 pF load 1 ns

7.7 Frame Timing Outputs Switching Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tD1(5) Timing output delay time TOF1 delay measured from the CLKout1 clock reset edge. Delay spec applies for all output clock and format supported by the output pair following output initialization. 15 pF load. 22 ns
tD2 Timing output delay time TOF2 delay measured from the CLKout2 clock reset edge. Delay spec applies for all output clock and format supported by the output pair following output initialization. 15 pF load. 2 ns
tD3 Timing output delay time TOF3 delay measured from the CLKout3 clock reset edge. Delay spec applies for all output clock and format supported by the output pair following output initialization. 15 pF load. 2 ns
tD4 Timing output delay time TOF4 delay measured from the CLKout4 clock reset edge. Delay spec applies for all output clock and format supported by the output pair following output initialization. 15 pF load. 22 ns

7.8 Typical Characteristics

30085155.png
Horizontal Scale: 2.6ps / Division
Figure 1. CLKout1 Jitter Histogram
30085156.png
Horizontal Scale: 4.4ps / Division
Figure 3. CLKout2 Jitter Histogram
30085157.png
Horizontal Scale: 4.4ps / Div
Figure 5. CLKout3 Jitter Histogram
30085158.png
Horizontal Scale: 7 ps / Div
Figure 7. CLKout4 Jitter Histogram
30085151.png
Figure 2. CLKout1 Phase Noise
30085152.png
Figure 4. CLKout2 Phase Noise
30085153.png
Figure 6. CLKout3 Phase Noise
30085154.png
Figure 8. CLKout4 Phase Noise