SNOS956E June   2001  – August 2014 LMH6654 , LMH6655

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1. 3.1 Input Voltage and Curernt Noise vs. Frequency (Vs= ±5V)
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Typical Characteristics
  7. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
        1. 7.2.1.1 Components Selection and Feedback Resistor
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Driving Capacitive Loads
        2. 7.2.2.2 Bias Current Cancellation
        3. 7.2.2.3 Total Input Noise vs. Source Resistance
          1. 7.2.2.3.1 Noise Figure
  8. 8 Power Supply Recommendations
    1. 8.1 Power Dissipation
  9. 9 Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Evaluation Boards
  10. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
        1. 10.1.1.1 Related Links
    2. 10.2 Electrostatic Discharge Caution
    3. 10.3 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ

1 Features

  • (VS = ±5 V, TJ = 25 °C, Typical Values Unless Specified)
  • Voltage Feedback Architecture
  • Unity Gain Bandwidth 250 MHz
  • Supply Voltage Range ±2.5V to ±6V
  • Slew Rate 200 V/µsec
  • Supply Current 4.5 mA/channel
  • Input Common Mode Voltage −5.15V to +3.7V
  • Output Voltage Swing (RL = 100 Ω) −3.6V to 3.4V
  • Input Voltage Noise 4.5 nV/√Hz
  • Input Current Noise 1.7 pA/√Hz
  • Settling Time to 0.01% 25 ns

2 Applications

  • ADC Drivers
  • Consumer Video
  • Active Filters
  • Pulse Delay Circuits
  • xDSL Receiver
  • Pre-amps

3 Description

The LMH6654 and LMH6655 single and dual high speed voltage feedback amplifiers are designed to have unity-gain stable operation with a bandwidth of 250 MHz. They operate from ±2.5 V to ±6 V and each channel consumes only 4.5 mA. The amplifiers feature very low voltage noise and wide output swing to maximize signal-to-noise ratio, and possess a true single supply capability with input common mode voltage range extending 150 mV below negative rail and within 1.3 V of the positive rail. The high speed and low power combination of the LMH6654 and LMH6655 make these products an ideal choice for many portable, high speed applications where power is at a premium.

The LMH6654 and LMH6655 are built on TI’s Advance VIP10™ (Vertically Integrated PNP) complementary bipolar process.

The LMH6654 is packaged in 5-Pin SOT-23 and 8-Pin SOIC. The LMH6655 is packaged in 8-Pin VSSOP (DGK) and 8-Pin SOIC.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMH6654 SOIC (8) 4.90 mm x 3.91 mm
LMH6654 SOT-23 (5) 2.90 mm x 1.60 mm
LMH6655 SOIC (8) 4.90 mm x 3.91 mm
LMH6655 VSSOP (8) 3.00 mm x 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

3.1 Input Voltage and Curernt Noise vs. Frequency (Vs= ±5V)

20016514.gif

4 Revision History

Changes from D Revision (March 2013) to E Revision

  • Changed data sheet structure and organization. Added, updated, or renamed the following sections: Device Information Table, Application and Implementation; Power Supply Recommendations; Device and Documentation Support; Mechanical, Packaging, and Ordering Information. Deleted Switching Characteristics due to redundancy. Go
  • Changed from Junction Temperature Range to "Operating Temperature Range"Go
  • Deleted TJ = 25°CGo
  • Deleted TJ = 25°C Go

Changes from C Revision (March 2013) to D Revision

  • Changed layout of National Data Sheet to TI formatGo