JAJSTE0 March 2024 LMK05318B-Q1
PRODUCTION DATA
Estimate the current and power consumption for the following device configuration:
From Equation 13: IDD_CORE = 18 + 38 + 20 + 110 + 120 = 306mA
From Equation 14 and Equation 15:
From Equation 16: PCORE = 306mA × 3.3V = 1.01 W
From Equation 17: POUT = (102 + 98 + 80 + 95 + 76)mA × 1.8V = 0.812 W
From Equation 18: PTOTAL = 1.01 W + 0.812 W = 1.822 W