JAJSLE1 December 2023 LMK5C33414A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD(1) | Core supply voltages | 3.135 | 3.3 | 3.465 | V |
VDDO_x(2) | Output supply voltages(3) | 3.135 | 3.3 | 3.465 | V |
VDDOD | Output voltage range for open drain outputs | 1.71 | 3.465 | V | |
TA | Operating ambient temperature range | -40 | 85 | °C | |
TJ | Junction temperature | 135 | °C | ||
TCONT-LOCK | Continuous lock over temperature - no VCO recalibration needed | 125 | °C | ||
tVDD | Power supply ramp time(4) | 0.01 | 100 | ms |