SNAS805 June 2020 LMK61E08
PRODUCTION DATA.
The DEV_CTL register holds the control functions described in the following table.
BIT NO. | FIELD | TYPE | DEFAULT | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7] | RESERVED | - | 0 | Y | Reserved. | |
[6] | PLL_PDN | RW | 0 | Y | PLL Powerdown. The PLL_PDN bit determines whether PLL is automatically enabled and calibrated after a hardware reset. If the PLL_PDN bit is set to 1 during normal operation then PLL is disabled and the calibration circuit is reset. When PLL_PDN is then cleared to 0 PLL is re-enabled and the calibration sequence is automatically restarted. | |
PLL_PDN | Value | |||||
0 | PLL Enabled | |||||
1 | PLL Disabled | |||||
[5] | CMOS_SEL | RW | 0 | Y | Set to 0 for LMK61E08. | |
[4:2] | RESERVED[5:2] | RW | 0 | Y | Reserved. | |
[1] | ENCAL | RWSC | 0 | N | Enable Frequency Calibration. Triggers PLL/VCO calibration on both PLLs in parallel on 0 –> 1 transition of ENCAL. This bit is self-clearing and set to a 0 after PLL/VCO calibration is complete. In powerup or software rest mode, AUTOSTRT takes precedence. | |
[0] | AUTOSTRT | RW | 1 | Y | Autostart. If AUTOSTRT is set to 1 the device will automatically attempt to achieve lock and enable outputs after a device reset. A device reset can be triggered by the power-on-reset, RESETn pin or by writing to the RESETN_SW bit. If AUTOSTRT is 0 then the device will halt after the configuration phase, a subsequent write to set the AUTOSTRT bit to 1 will trigger the PLL Lock sequence. |