JAJSOI8H November 2009 – May 2022 LMP8645 , LMP8645HV
PRODUCTION DATA
In this example, the LMP8645 is used to monitor the supply current of an active device (Refer to Figure 8-1). The LMP8645 supply voltage is 5 V and the active device is supplied with 12 V. The maximum load current is 1 A.
The LMP8645 will operate in all 3 ranges: in Range 1 when turning on the power of the active device (rising from 0 V to 12 V), while briefly passing through Range 2 as the load supply rises, and finally into Range 3 for normal load operation.
Because the purpose of the application is monitor the current of the active device in any operating condition (power on, normal operation, fault, and so forth), the gain resistor will be selected according to Range 1, the range that puts the most constraints to the maximum output voltage swing of the LMP8645.