SNAS521H July   2011  â€“ January 2016 LMP90077 , LMP90078 , LMP90079 , LMP90080

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Thermal Information
    5. 8.5  Electrical Characteristics
    6. 8.6  Timing Requirements
    7. 8.7  Timing Requirements - CSB Timing
    8. 8.8  Timing Requirements - SCLK and SDI Timing
    9. 8.9  Timing Requirements - SDO Timing With DOD1
    10. 8.10 Timing Requirements - SDO Timing with DOD2
    11. 8.11 Timing Requirements - SDO and DRDYB Timing
    12. 8.12 Typical Characteristics
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Calibration
        1. 9.3.1.1 Background Calibration
          1. 9.3.1.1.1 Types of Background Calibration:
          2. 9.3.1.1.2 Using Background Calibration:
        2. 9.3.1.2 System Calibration
          1. 9.3.1.2.1 System Calibration Offset Coefficient Determination Mode
          2. 9.3.1.2.2 System Calibration Gain Coefficient Determination Mode
          3. 9.3.1.2.3 Post-Calibration Scaling
      2. 9.3.2 True Continuous Background Calibration
      3. 9.3.3 Continuous Background Sensor Diagnostics
      4. 9.3.4 Flexible Input MUX Channels
      5. 9.3.5 Programmable Gain Amplifiers (FGA & PGA)
      6. 9.3.6 Excitation Current Sources (IB1 & IB2) - LMP90080/LMP90078
      7. 9.3.7 Signal Path
        1. 9.3.7.1 Reference Input (VREF)
        2. 9.3.7.2 Flexible Input MUX (VIN)
        3. 9.3.7.3 Selectable Gains (FGA and PGA)
        4. 9.3.7.4 Buffer (BUFF)
        5. 9.3.7.5 Internal/External CLK Selection
        6. 9.3.7.6 Programmable ODRS
        7. 9.3.7.7 Digital Filter
        8. 9.3.7.8 GPIO (D0-D6)
    4. 9.4 Device Functional Modes
      1. 9.4.1 Channels Scan Mode
        1. 9.4.1.1 ScanMode0: Single-Channel Continuous Conversion
        2. 9.4.1.2 ScanMode1: Multiple-Channels Single Scan
        3. 9.4.1.3 ScanMode2: Multiple-Channels Continuous Scan
        4. 9.4.1.4 ScanMode3: Multiple-Channels Continuous Scan with Burnout Currents
      2. 9.4.2 Sensor Interface
        1. 9.4.2.1 IB1 & IB2 - Excitation Currents (LMP90080/LMP90078)
        2. 9.4.2.2 Burnout Currents
          1. 9.4.2.2.1 Burnout Current Injection
        3. 9.4.2.3 Sensor Diagnostic Flags
          1. 9.4.2.3.1 SHORT_THLD_FLAG
          2. 9.4.2.3.2 RAILS_FLAG
          3. 9.4.2.3.3 POR_AFT_LST_RD
          4. 9.4.2.3.4 OFLO_FLAGS
          5. 9.4.2.3.5 SAMPLED_CH
    5. 9.5 Programming
      1. 9.5.1 Serial Digital Interface
        1. 9.5.1.1 Register Address (ADDR)
        2. 9.5.1.2 Register Read/Write Protocol
        3. 9.5.1.3 Streaming
        4. 9.5.1.4 CSB - Chip Select Bar
        5. 9.5.1.5 SPI Reset
        6. 9.5.1.6 DRDYB - Data Ready Bar
          1. 9.5.1.6.1 DrdybCase1: Combining SDO/DRDYB with SDO_DRDYB_DRIVER = 0x00
          2. 9.5.1.6.2 DrdybCase2: Combining SDO/DRDYB with SDO_DRDYB_DRIVER = 0x03
          3. 9.5.1.6.3 DrdybCase3: Routing DRDYB to D6
        7. 9.5.1.7 Data Only Read Transaction
        8. 9.5.1.8 Cyclic Redundancy Check (CRC)
      2. 9.5.2 RESET and RESTART
      3. 9.5.3 Register Read/Write Examples
        1. 9.5.3.1 Writing to Register Examples
        2. 9.5.3.2 Reading from Register Example
      4. 9.5.4 Streaming Examples
        1. 9.5.4.1 Normal Streaming Example
        2. 9.5.4.2 Controlled Streaming Example
    6. 9.6 Register Maps
      1. 9.6.1 Power and Reset Registers
      2. 9.6.2 ADC Registers
      3. 9.6.3 Channel Configuration Registers  
      4. 9.6.4 Calibration Registers
      5. 9.6.5 Sensor Diagnostic Registers
      6. 9.6.6 SPI Registers
      7. 9.6.7 GPIO Registers
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Connecting the Supplies
        1. 10.1.1.1 VA and VIO
        2. 10.1.1.2 VREF
      2. 10.1.2 Quick Start
      3. 10.1.3 ADC_DOUT Calculation
    2. 10.2 Typical Applications
      1. 10.2.1 Typical Sensor Application
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
        3. 10.2.1.3 Application Curve
      2. 10.2.2 3-Wire RTD
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
        3. 10.2.2.3 Application Curve
      3. 10.2.3 Thermocouple and IC Analog Temperature
        1. 10.2.3.1 Design Requirements
        2. 10.2.3.2 Detailed Design Procedure
        3. 10.2.3.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Device Nomenclature
    2. 13.2 Related Links
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

9 Detailed Description

9.1 Overview

Throughout this datasheet, the LMP90080/LMP90079/LMP90078/LMP90077 will be referred to as the LMP900xx.

The LMP900xx is a low-power 16-Bit ΣΔ ADC with 4 fully differential/7 single-ended analog channels for the LMP90080/LMP90079 and 2 full differential/4 single-ended for the LMP90078/LMP90077. Its serial data output is two’s complement format. The output data rate (ODR) ranges from 1.6775 SPS to 214.65 SPS.

The serial communication for LMP900xx is SPI, a synchronous serial interface that operates using 4 pins: chip select bar (CSB), serial clock (SCLK), serial data in (SDI), and serial data out / data ready bar (SDO/DRDYB).

True continuous built-in offset and gain background calibration is also available to improve measurement accuracy. Unlike other ADCs, the LMP900xx’s background calibration can run without heavily impacting the input signal. This unique technique allows for positive as well as negative gain calibration and is available at all gain settings.

The registers can be found in the Register Maps section, and a detailed description of the LMP900xx are provided in the following sections.

9.2 Functional Block Diagram

LMP90077 LMP90078 LMP90079 LMP90080 30169775.gif

9.3 Feature Description

9.3.1 Calibration

As seen in Figure 39, there are two types of calibration: background calibration and system calibration. These calibrations are further described in the next sections.

LMP90077 LMP90078 LMP90079 LMP90080 30169779.gif Figure 39. Types of Calibration

9.3.1.1 Background Calibration

Background calibration is the process of continuously determining and applying the offset and gain calibration coefficients to the output codes to minimize the LMP900xx’s offset and gain errors. Background calibration is a feature built into the LMP900xx and is automatically done by the hardware without interrupting the input signal.

Four differential channels, CH0-CH3, each with its own gain and ODRs, can be calibrated to improve the accuracy.

9.3.1.1.1 Types of Background Calibration:

Figure 39 also shows that there are two types of background calibration:

    Type 1: Correction the process of continuously determining and applying the offset and gain calibration coefficients to the output codes to minimize the LMP900xx’s offset and gain errors.

    This method keeps track of changes in the LMP900xx's gain and offset errors due to changes in the operating condition such as voltage, temperature, or time.

    Type 2: Estimation the process of determining and continuously applying the last known offset and gain calibration coefficients to the output codes to minimize the LMP900xx’s offset and gain errors.

    The last known offset or gain calibration coefficients can come from two sources. The first source is the default coefficient which is pre-determined and burnt in the device’s non-volatile memory. The second source is from a previous calibration run of Type 1: Correction.

The benefits of using Type 2 calibration is a higher throughput, lower power consumption, and slightly better noise. The exact savings would depend on the number of channels being scanned, and the ODR and gain of each channel.

9.3.1.1.2 Using Background Calibration:

There are four modes of background calibration, which can be programmed using the BGCALCN bits. They are as follows:

  • BgcalMode0: Background Calibration OFF
  • BgcalMode1: Offset Correction / Gain Estimation
  • BgcalMode2: Offset Correction / Gain Correction. Follow Figure 40 to set other appropriate registers when using this mode.
  • BgcalMode3: Offset Estimation / Gain Estimation

LMP90077 LMP90078 LMP90079 LMP90080 30169730.gif Figure 40. BgcalMode2 Register Settings

If operating in BgcalMode2, four channels (with the same ODR) are being converted, and FGA_BGCAL = 0 (default), then the ODR is reduced by:

  1. 0.19% of 1.6775 SPS
  2. 0.39% of 3.355 SPS
  3. 0.78% of 6.71 SPS
  4. 1.54% of 13.42 SPS
  5. 3.03% of 26.83125 SPS
  6. 5.88% of 53.6625 SPS
  7. 11.11% of 107.325 SPS
  8. 20% of 214.65 SPS

9.3.1.2 System Calibration

The LMP900xx provides some unique features to support easy system offset and system gain calibrations.

The System Calibration Offset Registers (CHx_SCAL_OFFSET) hold the System Calibration Offset Coefficients in 16-bit, two's complement binary format. The System Calibration Gain Registers (CHx_SCAL_GAIN) hold the System Calibration Gain Coefficient in 16-bit, 1.15, unsigned, fixed-point binary format. For each channel, the System Calibration Offset coefficient is subtracted from the conversion result prior to the division by the System Calibration Gain coefficient.

A data-flow diagram of these coefficients can be seen in Figure 41.

LMP90077 LMP90078 LMP90079 LMP90080 30169731.gif Figure 41. System Calibration Data-Flow Diagram

There are four distinct sets of System Calibration Offset and System Calibration Gain Registers for use with CH0-CH3. CH4-CH6 reuse the registers of CH0-CH2, respectively.

The LMP900xx provides two system calibration modes that automatically fill the Offset and Gain coefficients for each channel. These modes are the System Calibration Offset Coefficient Determination mode and the System Calibration Gain Coefficient Determination mode. The System Calibration Offset Coefficient Determination mode must be entered prior to the System Calibration Gain Coefficient Determination mode, for each channel.

The system zero-scale condition is a system input condition (sensor loading) for which zero (0x0000) system-calibrated output code is desired. It may not, however, cause a zero input voltage at the input of the ADC.

The system reference-scale condition is usually the system full-scale condition in which the system's input (or sensor's loading) would be full-scale and the desired system-calibrated output code would be 0x8000 (unsigned 16-bit binary). However, system full-scale condition need not cause full-scale input voltage at the input of the ADC.

The system reference-scale condition is not restricted to just the system full-scale condition. In fact, it can be any arbitrary fraction of full-scale (up to 1.25 times) and the desired system-calibrated output code can be any appropriate value (up to 0xA000). The CHx_SCAL_GAIN register must be written with the desired system-calibrated output code (default:0x8000) before entering the System Calibration Gain Coefficient Determination mode. This helps in in-place system calibration.

9.3.1.2.1 System Calibration Offset Coefficient Determination Mode

Below are the detailed procedures for using the System Calibration Offset Coefficient Determination and System Calibration Gain Coefficient Determination modes.  

  1. Apply system zero-scale condition to the channel (CH0/CH1/CH2/CH3).
  2. Enter the System Calibration Offset Coefficient Determination mode by programming 0x1 in the SCALCN register.
  3. LMP900xx starts a fresh conversion at the selected output data rate for the selected channel. At the end of the conversion, the CHx_SCAL_OFFSET register is filled-in with the System Calibration Offset coefficient.
  4. The System Calibration Offset Coefficient Determination mode is automatically exited.
  5. The computed calibration coefficient is accurate only to the effective resolution of the device and will probably contain some noise. The noise factor can be minimized by computing over many times, averaging (externally) and putting the resultant value back into the register. Alternatively, select the output data rate to be 26.83 SPS or 1.67 SPS.

9.3.1.2.2 System Calibration Gain Coefficient Determination Mode

  1. Repeat the System Calibration Offset Coefficient Determination to calibrate the System offset for the channel.
  2. Apply the system reference-scale condition to the channel CH0/CH1/CH2/CH3.
  3. In the CHx_SCAL_GAIN register, program the expected (desired) system-calibrated output code for this condition in 16-bit unsigned format.
  4. Enter the System Calibration Gain Coefficient Determination mode by programming 0x3 in the SCALCN register.
  5. LMP900xx starts a fresh conversion at the selected output data rate for the channel. At the end of the conversion, the CHx_SCAL_GAIN is filled-in (or overwritten) with the System Calibration Gain coefficient.
  6. The System Calibration Gain Coefficient Determination mode is automatically exited.
  7. The computed calibration coefficient is accurate only to the effective resolution of the device and will probably contain some noise. The noise factor can be minimized by computing over many times, averaging (externally) and putting the resultant value back into the register. Alternatively, select the output data rate to be 26.83 SPS or 1.67 SPS.

9.3.1.2.3 Post-Calibration Scaling

LMP900xx allows scaling (multiplication and shifting) for the System Calibrated result. This eases downstream processing, if any. Multiplication is done using the System Calibration Scaling Coefficient in the CHx_SCAL_SCALING register and shifting is done using the System Calibration Bits Selector in the CHx_SCAL_BITS_SELECTOR register.

The System Calibration Bits Selector value should ideally be the logarithm (to the base 2) of the System Calibration Scaling Coefficient value.

There are four distinct sets of System Calibration Scaling and System Calibration Bits Selector Registers for use with CH0-CH3. CH4-CH6 reuse the registers of CH0-CH2, respectively.

A data-flow diagram of these coefficients can be seen in Figure 42.

LMP90077 LMP90078 LMP90079 LMP90080 30169742.gif Figure 42. Post-Calibration Scaling Data-Flow Diagram

9.3.2 True Continuous Background Calibration

The LMP90080/LMP90079/LMP90078/LMP90077 feature a 16-bit ΣΔ core with continuous background calibration to compensate for gain and offset errors in the ADC, virtually eliminating any drift with time and temperature. The calibration is performed in the background without user or ADC input interruption, making it unique in the industry and eliminating down time associated with field calibration required with other solutions. Having this continuous calibration improves performance over the entire life span of the end product.

9.3.3 Continuous Background Sensor Diagnostics

Sensor diagnostics are also performed in the background, without interfering with signal path performance, allowing the detection of sensor shorts, opens, and out-of-range signals, which vastly improves system reliability. In addition, the fully flexible input multiplexer described below allows any input pin to be connected to any ADC input channel providing additional sensor path diagnostic capability.

9.3.4 Flexible Input MUX Channels

The flexible input MUX allows interfacing to a wide range of sensors such as thermocouples, RTDs, thermistors, and bridge sensors. The LMP90080/LMP90079’s multiplexer supports 4 differential channels while the LMP90078/LMP90077 supports 2. Each effective input voltage that is digitized is VIN = VINX – VINY, where x and y are any input. In addition, the input multiplexer of the LMP90080/LMP90079 also supports 7 single-ended channels (LMP90078/LMP90077 supports 4), where the common ground is any one of the inputs.

9.3.5 Programmable Gain Amplifiers (FGA & PGA)

The LMP90080/LMP90079/LMP90078/LMP90077 contain an internal 16x fixed gain amplifier (FGA) and a 1x, 2x, 4x, or 8x programmable gain amplifier (PGA). This allows accurate gain settings of 1x, 2x, 4x, 8x, 16x, 32x, 64x, or 128x through configuration of internal registers. Having an internal amplifier eliminates the need for external amplifiers that are costly, space consuming, and difficult to calibrate.

9.3.6 Excitation Current Sources (IB1 & IB2) - LMP90080/LMP90078

Two matched internal excitation currents, IB1 and IB2, can be used for sourcing currents to a variety of sensors. The current range is from 100 µA to 1000 µA in steps of 100 µA.

9.3.7 Signal Path

9.3.7.1 Reference Input (VREF)

The differential reference voltage VREF (VREFP – VREFN) sets the range for VIN.

The muxed VREF allows the user to choose between VREF1 or VREF2 for each channel. This selection can be made by programming the VREF_SEL bit in the CHx_INPUTCN registers (CHx_INPUTCN: VREF_SEL). The default mode is VREF1. If VREF2 is used, then VIN6 and VIN7 cannot be used as inputs because they share the same pin.

Refer to VREF for VREF applications information.

9.3.7.2 Flexible Input MUX (VIN)

LMP900xx provides a flexible input MUX as shown in Figure 43. The input that is digitized is VIN = VINP – VINN; where VINP and VINN can be any available input.

The digitized input is also known as a channel, where CH = VIN = VINP – VINN. Thus, there are a maximum of 4 differential channels: CH0, CH1, CH2, and CH3 for the LMP90080/LMP90079. The LMP90078/LMP90077 has 2 differential channels: CH0 and CH1 because it does not have the VIN3, VIN4, and VIN5 pins.

LMP900xx can also be configured single-ended, where the common ground is any one of the inputs. There are a maximum of 7 single-ended channels: CH0, CH1, CH2, CH3, CH4, CH5, and CH6 for the LMP90080/LMP90079 and 4: CH0, CH1, CH2, CH3 for the LMP90078/LMP90077.

The input MUX can be programmed in the CHx_INPUTCN registers. For example on the LMP90080, to program CH0 = VIN = VIN4 – VIN1, go to the CH0_INPUTCN register and set:

1. VINP = 0x4

2. VINN = 0x1

LMP90077 LMP90078 LMP90079 LMP90080 30169777.gif Figure 43. Simplified VIN Circuitry

9.3.7.3 Selectable Gains (FGA and PGA)

LMP900xx provides two types of gain amplifiers: a fixed gain amplifier (FGA) and a programmable gain amplifier (PGA). FGA has a fixed gain of 16x or it can be bypassed, while the PGA has programmable gain settings of 1x, 2x, 4x, or 8x.

Total gain is defined as FGA x PGA. Thus, LMP900xx provides gain settings of 1x, 2x, 4x, 8x, 16x, 32x, 64x, or 128x with true continuous background calibration.

The gain is channel specific, which means that one channel can have one gain, while another channel can have the same or a different gain.

The gain can be selected by programming the CHx_CONFIG: GAIN_SEL bits.

9.3.7.4 Buffer (BUFF)

There is an internal unity gain buffer that can be included or excluded from the signal path. Including the buffer provides a high input impedance but increases the power consumption.

When gain ≥ 16, the buffer is automatically included in the signal path. When gain < 16, including or excluding the buffer from the signal path can be done by programming the CHX_CONFIG: BUF_EN bit.

9.3.7.5 Internal/External CLK Selection

LMP900xx allows two clock options: internal CLK or external CLK (crystal (XTAL) or clock source).

There is an “External Clock Detection” mode, which detects the external XTAL if it is connected to XOUT and XIN. When operating in this mode, the LMP900xx shuts off the internal clock to reduce power consumption. Below is a flow chart to help set the appropriate clock registers.

LMP90077 LMP90078 LMP90079 LMP90080 30169778.gif Figure 44. CLK Register Settings

The recommended value for the external CLK is discussed in the next sections.

9.3.7.6 Programmable ODRS

If using the internal CLK or external CLK of 3.5717 MHz, then the output date rates (ODR) can be selected (using the ODR_SEL bit) as:

1. 13.42/8 = 1.6775 SPS

2. 13.42/4 = 3.355 SPS

3. 13.42/2 = 6.71SPS

4. 13.42 SPS

5. 214.65/8 = 26.83125 SPS

6. 214.65/4 = 53.6625 SPS

7. 214.65/2 = 107.325 SPS

8. 214.65 SPS (default)

If the internal CLK is not being used and the external CLK is not 3.5717 MHz, then the ODR will be different. If this is the case, use the equation below to calculate the new ODR values.

Equation 1. ODR_Base1 = (CLKEXT) / (266,240)
Equation 2. ODR_Base2 = (CLKEXT) / (16,640)
Equation 3. ODR1 = (ODR_Base1) / n, where n = 1,2,4,8
Equation 4. ODR2 = (ODR_Base2) / n, where n = 1,2,4,8

For example, a 3.6864 MHz XTAL or external clock has the following ODR values:

Equation 5. ODR_Base1 = (3.6864 MHz) / (266,240) = 13.85 SPS
Equation 6. ODR_Base2 = (3.6864 MHz) / (16,640) = 221.54 SPS
Equation 7. ODR1 = (13.85 SPS) / n = 13.85, 6.92, 3.46, 1.73 SPS
Equation 8. ODR2 = (221.54 SPS) / n = 221.54, 110.77, 55.38, 27.69 SPS

The ODR is channel specific, which means that one channel can have one ODR, while another channel can have the same or a different ODR.

Note that these ODRs are meant for a single channel conversion; the ODR needs to be divided by n for n channels scanning. For example, if the ADC were running at 214.65 SPS and four channels are being scanned, then the ODR per channel would be 214.65/4 = 53.6625 SPS.

9.3.7.7 Digital Filter

The LMP900xx has a fourth order rotated sinc filter that is used to configure various ODRs and to reject power supply frequencies of 50Hz and 60Hz. The 50/60 Hz rejection is only effective when the device is operating at ODR ≤ 13.42 SPS. If the internal CLK or the external CLK of 3.5717 MHz is used, then the LMP900xx will have the frequency response shown in Figure 45 through Figure 49.

LMP90077 LMP90078 LMP90079 LMP90080 30169760.gif Figure 45. Digital Filter Response, 1.6775 SPS and 3.355 SPS
LMP90077 LMP90078 LMP90079 LMP90080 30169744.gif Figure 47. Digital Filter Response at 13.42 SPS
LMP90077 LMP90078 LMP90079 LMP90080 30169787.gif Figure 49. Digital Filter Response 107.325 SPS and 214.65 SPS
LMP90077 LMP90078 LMP90079 LMP90080 30169773.gif Figure 46. Digital Filter Response, 6.71 SPS and 13.42 SPS
LMP90077 LMP90078 LMP90079 LMP90080 30169786.gif Figure 48. Digital Filter Response, 26.83125 SPS and 53.6625 SPS
LMP90077 LMP90078 LMP90079 LMP90080 30169756.gif Figure 50. Digital Filter Response for a 3.5717 MHz Versus 3.6864 MHz XTAL

If the internal CLK is not being used and the external CLK is not 3.5717 MHz, then the filter response would be the same as the response shown above, but the frequency will change according to the equation:

Equation 9. fNEW = [(CLKEXT) / 256 ] x (fOLD / 13.952k)

Using Equation 9, an example of the filter response for a 3.5717 MHz XTAL versus a 3.6864 MHz XTAL can be seen in Figure 50.

9.3.7.8 GPIO (D0–D6)

Pins D0-D6 are general purpose input/output (GPIO) pins that can be used to control external LEDs or switches. Only a high or low value can be sourced to or read from each pin.

Figure 51 shows a flowchart how these GPIOs can be programmed.

LMP90077 LMP90078 LMP90079 LMP90080 30169733.gif Figure 51. GPIO Register Settings

9.4 Device Functional Modes

9.4.1 Channels Scan Mode

There are four scan modes. These scan modes are selected using the CH_SCAN: CH_SCAN_SEL bit. The first scanned channel is FIRST_CH, and the last scanned channel is LAST_CH; they are both located in the CH_SCAN register.

The CH_SCAN register is double buffered. That is, user inputs are stored in a slave buffer until the start of the next conversion during which time they are transferred to the master buffer. Once the slave buffer is written, subsequent updates are disregarded until a transfer to the master buffer happens. Hence, it may be appropriate to check the CH_SCAN_NRDY bit before programming the CH_SCAN register.

9.4.1.1 ScanMode0: Single-Channel Continuous Conversion

LMP900xx continuously converts the selected FIRST_CH.

Do not operate in this scan mode if gain ≥ 16 and the LMP900xx is running in background calibration modes BgcalMode1 or BgcalMode2. If this is the case, then it is more suitable to operate the device in ScanMode2 instead.

9.4.1.2 ScanMode1: Multiple-Channels Single Scan

LMP900xx converts one or more channels starting from FIRST_CH to LAST_CH, and then enters the stand-by state.

9.4.1.3 ScanMode2: Multiple-Channels Continuous Scan

LMP900xx continuously converts one or more channels starting from FIRST_CH to LAST_CH, and then it repeats this process.

9.4.1.4 ScanMode3: Multiple-Channels Continuous Scan with Burnout Currents

This mode is the same as ScanMode2 except that the burnout current is provided in a serially scanned fashion (injected in a channel after it has undergone a conversion). Thus it avoids burnout current injection from interfering with the conversion result for the channel.

The sensor diagnostic burnout currents are available for all four scan modes. The burnout current is further gated by the BURNOUT_EN bit for each channel. ScanMode3 is the only mode that scans multiple channels while injecting burnout currents without interfering with the signal. This is described in details in Burnout Currents.

9.4.2 Sensor Interface

The LMP90080/LMP90078 contains two excitation currents (IB1 & IB2) for sourcing external sensors, and the LMP900xx contain two burnout currents for sensor diagnostics. They are described in the next sections.

9.4.2.1 IB1 & IB2 - Excitation Currents (LMP90080/LMP90078)

IB1 and IB2 can be used for providing currents to external sensors, such as RTDs or bridge sensors. 100µA to 1000µA, in steps of 100µA, can be sourced by programming the ADC_AUXCN: RTD_CUR_SEL bits.

Refer to 3–Wire RTD to see how IB1 and IB2 can be used to source a 3-wire RTD.

9.4.2.2 Burnout Currents

As shown in Figure 52, the LMP900xx contains two internal 10 µA burnout current sources, one sourcing current from VA to VINP, and the other sinking current from VINN to ground. These currents are used for sensor diagnostics and can be enabled for each channel using the CHx_INPUTCN: BURNOUT_EN bit.

LMP90077 LMP90078 LMP90079 LMP90080 30169780.gif Figure 52. Burnout Currents

9.4.2.2.1 Burnout Current Injection

Burnout currents are injected differently depending on the channel scan mode selected.

When BURNOUT_EN = 1 and the device is operating in ScanMode0, 1, or 2, the burnout currents are injected into all the channels for which the BURNOUT_EN bit is selected. This will cause problems and hence in this mode, more than one channel should not have its BURNOUT_EN bit selected. Also, the burnout current will interfere with the signal and introduce a fixed error depending on the particular external sensor.

When BURNOUT_EN = 1 and the device is operating in ScanMode3, burnout currents are injected into the last sampled channel on a cyclical basis (Figure 53). In this mode, burnout currents injection is truly done in the background without affecting the accuracy of the on-going conversion. Operating in this mode is recommended.

LMP90077 LMP90078 LMP90079 LMP90080 30169781.gif Figure 53. Burnout Currents Injection for Scanmode3

9.4.2.3 Sensor Diagnostic Flags

Burnout currents can be used to verify that an external sensor is still operational before attempting to make measurements on that channel. A non-operational sensor means that there is a possibility the connection between the sensor and the LMP900xx is open circuited, short circuited, shorted to VA or GND, overloaded, or the reference may be absent. The sensor diagnostic flags diagram can be seen in Figure 54.

LMP90077 LMP90078 LMP90079 LMP90080 30169782.gif Figure 54. Sensor Diagnostic Flags Diagram

The sensor diagnostic flags are located in the SENDIAG_FLAGS register and are described in further details below.

9.4.2.3.1 SHORT_THLD_FLAG

The short circuit threshold flag is used to report a short-circuit condition. It is set when the output voltage (VOUT) is within the absolute Vthreshold. Vthreshold can be programmed using the 8-bit SENDIAG_THLDH register.

For example, assume VREF = 5V, gain = 1, SENDIAG_THLD = 0xDA (218d). In this case, Vthreshold can be calculated as:

Equation 10. Vthreshold = [(SENDIAG_THLD)(2)(VREF)] / [(Gain)(216)]
Equation 11. Vthreshold = [(218)(2)(5V)] / [(1)(216)]
Equation 12. Vthreshold = 33.3 mV

When (-33.3mV) ≤ VOUT ≤ (33.3mV), then SHORT_THLD_FLAG = 1; otherwise, SHORT_THLD_FLAG = 0.

9.4.2.3.2 RAILS_FLAG

The rails flag is used to detect if one of the sampled channels is within 50mV of the rails potential (VA or VSS). This can be further investigated to detect an open-circuit or short-circuit condition. If the sampled channel is near a rail, then RAILS_FLAG = 1; otherwise, RAILS_FLAG = 0.

9.4.2.3.3 POR_AFT_LST_RD

If POR_AFT_LST_READ = 1, then there was a power-on reset since the last time the SENDIAG_FLAGS register was read. This flag's status is cleared when this bit is read, unless this bit is set again on account of another power-on-reset event in the intervening period.

9.4.2.3.4 OFLO_FLAGS

OFLO_FLAGS is used to indicate whether the modulator is over-ranged or under-ranged. The following conditions are possible:

  1. OFLO_FLAGS = 0x0: Normal Operation
  2. OFLO_FLAGS = 0x1: The differential input is more than (±VREF/Gain) but is not more than ±(1.3*VREF/Gain) to cause a modulator over-range.
  3. OFLO_FLAGS = 0x2: The modulator was over-ranged towards +VREF/Gain.
  4. OFLO_FLAGS = 0x3: The modulator was over-ranged towards −VREF/Gain.

The condition of OFLO_FLAGS = 10b or 11b can be used in conjunction with the RAILS_FLAG to determine the fault condition.

9.4.2.3.5 SAMPLED_CH

These three bits show the channel number for which the ADC_DOUT and SENDIAG_FLAGS are available. This does not necessarily indicate the current channel under conversion because the conversion frame and computation of results from the channels are pipelined. That is, while the conversion is going on for a particular channel, the results for the previous conversion (of the same or a different channel) are available.

9.5 Programming

9.5.1 Serial Digital Interface

A synchronous 4-wire serial peripheral interface (SPI) provides access to the internal registers of LMP900xx via CSB, SCLK, SDI, SDO/DRDYB.

9.5.1.1 Register Address (ADDR)

All registers are memory-mapped. A register address (ADDR) is composed of an upper register address (URA) and lower register address (LRA) as shown in Table 5. For example, ADDR 0x3A has URA=0x3 and LRA=0xA.

Table 5. ADDR Map

BIT [6:4] [3:0]
Name URA LRA

9.5.1.2 Register Read/Write Protocol

Figure 55 shows the protocol how to write to or read from a register.

Transaction 1 sets up the upper register address (URA) where the user wants to start the register-write or register-read.

Transaction 2 sets the lower register address (LRA) and includes the Data Byte(s), which contains the incoming data from the master or outgoing data from the LMP900xx.

Examples of register-reads or register-writes can be found in Register Read/Write Examples.

LMP90077 LMP90078 LMP90079 LMP90080 30169736.gif Figure 55. Register Read/Write Protocol

9.5.1.3 Streaming

When writing/reading 3+ bytes, the user must operate the device in Normal Streaming mode or Controlled Streaming mode. In the Normal Streaming mode, which is the default mode, data runs continuously starting from ADDR until CSB deasserts. This mode is especially useful when programming all the configuration registers in a single transaction. See the Normal Streaming Example section for an example of the Normal Streaming mode.

In the Controlled Streaming mode, data runs continuously starting from ADDR until the data has run through all (STRM_RANGE + 1) registers. For example, if the starting ADDR is 0x1C, STRM_RANGE = 5, then data will be written to or read from the following ADDRs: 0x1C, 0x1D, 0x1E, 0x1F, 0x20, 0x21. Once the data reaches ADDR 0x21, LMP900xx will wrap back to ADDR 0x1C and repeat this process until CSB deasserts. See the Controlled Streaming Example section for an example of the Controlled Streaming mode.

If streaming reaches ADDR 0x7F, then it will wrap back to ADDR 0x00. Furthermore, reading back the Upper Register Address after streaming will report the Upper Register Address at the start of streaming, not the Upper Register Address at the end of streaming.

To stream, write 0x3 to INST2’s SZ bits as seen in Figure 55. To select the stream type, program the SPI_STREAMCN: STRM_TYPE bit. The STRM_RANGE can also be programmed in the same register.

9.5.1.4 CSB – Chip Select Bar

An SPI transaction begins when the master asserts (active low) CSB and ends when the master deasserts (active high) CSB. Each transaction might be separated by a subsequent one with a CSB deassertion, but this is optional. Once CSB is asserted, it must not pulse (deassert and assert again) during a (desired) transaction.

CSB can be grounded in systems where LMP900xx is the only SPI slave. This frees the software from handling the CSB. Care has to be taken to avoid any false edge on SCLK, and while operating in this mode, the streaming transaction should not be used because exiting from this mode can only be done through a CSB deassertion.

9.5.1.5 SPI Reset

SPI Reset resets the SPI-Protocol State Machine by monitoring the SDI for at least 73 consecutive 1's at each SCLK rising edge. After an SPI Reset, SDI is monitored for a possible Write Instruction at each SCLK rising edge.

SPI Reset will reset the Upper Address Register (URA) to 0, but the register contents are not reset.

By default, SPI reset is disabled, but it can be enabled by writing 0x01 to SPI Reset Register (ADDR 0x02).

9.5.1.6 DRDYB - Data Ready Bar

DRDYB is a signal generated by the LMP900xx that indicates a fresh conversion data is available in the ADC_DOUT registers.

DRDYB is automatically asserted every (1/ODR) second as seen in Figure 56. Before the next assertion, DRDYB will pulse for tDRDYB second. The value for tDRDYB can be found in Timing Requirements.

LMP90077 LMP90078 LMP90079 LMP90080 30169785.gif Figure 56. DRDYB Behavior

If ADC_DOUT is being read while a new ADC_DOUT becomes available, then the ADC_DOUT that is being read is still valid (Figure 57). DRDYB will still be deasserted every 1/ODR second, but a consecutive read on the ADC_DOUT register will fetch the newly converted data available.

LMP90077 LMP90078 LMP90079 LMP90080 30169712.gif Figure 57. DRDYB Behavior For An Incomplete ADC_DOUT Reading

DRDYB can also be accessed via registers using the DT_AVAIL_B bit. This bit indicates when fresh conversion data is available in the ADC_DOUT registers. If new conversion data is available, then DT_AVAIL_B = 0; otherwise, DT_AVAIL_B = 1.

A complete reading for DT_AVAIL_B occurs when the MSB of ADC_DOUTH is read out. This bit cannot be reset even if REG_AND_CNV_RST = 0xC3.

9.5.1.6.1 DrdybCase1: Combining SDO/DRDYB with SDO_DRDYB_DRIVER = 0x00

LMP90077 LMP90078 LMP90079 LMP90080 30169732.gif Figure 58. DrdybCase1 Connection Diagram

As shown in Figure 58, the DRDYB signal and SDO can be multiplexed on the same pin as their functions are mostly complementary. In fact, this is the default mode for the SDO/DRDYB pin.

Figure 59 shows a timing protocol for DrdybCase1. In this case, start by asserting CSB first to monitor a DRDYB assertion. When the DRDYB signal asserts, begin writing the Instruction Bytes (INST1, UAB, INST2) to read from or write to registers. Note that INST1 and UAB are omitted from the figure below because this transaction is only required if a new UAB needs to be implemented.

While the CSB is asserted, DRDYB is driving the SDO/DRDYB pin unless the device is reading data, in which case, SDO will be driving the pin. If CSB is deasserted, then the SDO/DRDYB pin is High-Z.

LMP90077 LMP90078 LMP90079 LMP90080 30169701.gif Figure 59. Timing Protocol for DrdybCase1

9.5.1.6.2 DrdybCase2: Combining SDO/DRDYB with SDO_DRDYB_DRIVER = 0x03

SDO/DRDYB can be made independent of CSB by setting SDO_DRDYB_DRIVER = 0x03 in the SPI Handshake Control register. In this case, DRDYB will drive the pin unless the device is reading data, independent of the state of CSB. SDO will drive the pin when CSB is asserted and the device is reading data.

With this scheme, one can use SDO/DRDYB as a true interrupt source, independent of the state of CSB. But this scheme can only be used when the LMP900xx is the only device connected to the master's SPI bus because the SDO/DRDYB pin will be DRDYB even when CSB is deasserted.

The timing protocol for this case can be seen in Figure 60. When DRDYB asserts, assert CSB to start the SPI transaction and begin writing the Instruction Bytes (INST1, UAB, INST2) to read from or write to registers.

LMP90077 LMP90078 LMP90079 LMP90080 30169729.gif Figure 60. Timing Protocol For DrdybCase2

9.5.1.6.3 DrdybCase3: Routing DRDYB to D6

LMP90077 LMP90078 LMP90079 LMP90080 30169791.gif Figure 61. DrdybCase3 Connection Diagram

The DRDYB signal can be routed to pin D6 by setting SPI_DRDYB_D6 high and SDO_DRDYB_DRIVER to 0x4. This is the behavior for DrdybCase3 as shown in Figure 61.

The timing protocol for this case can be seen in Figure 62. Since DRDYB is separated from SDO, it can be monitored using the interrupt or polling method. If polled, the DRDYB signal needs to be polled faster than tDRDYB to detect a DRDYB assertion. When DRDYB asserts, assert CSB to start the SPI transaction and begin writing the Instruction Bytes (INST1, UAB, INST2) to read from or write to registers.

LMP90077 LMP90078 LMP90079 LMP90080 30169789.gif Figure 62. Timing Protocol for DrdybCase3

9.5.1.7 Data Only Read Transaction

In a data only read transaction, one can directly access the data byte(s) as soon as the CSB is asserted without having to send any instruction byte. This is useful as it brings down the latency as well as the overhead associated with the instruction byte (as well as the Upper Address Byte, if any).

In order to use the data only transaction, the device must be placed in the data first mode. The following table lists transaction formats for placing the device in and out of the data first mode and reading the mode status.

Table 6. Data First Mode Transactions

BIT[7] BITS[6:5] BIT[4] BITS[3:0] DATA BYTES
Enable Data First Mode Instruction 1 11 1 1010 None
Disable Data First Mode Instruction 1 11 1 1011 None
Read Mode Status Transaction 1 00 1 1111 One

Note that while being in the data first mode, once the data bytes in the data only read transaction are sent out, the device is ready to start on any normal (non-data-only) transaction including the Disable Data First Mode Instruction. The current status of the data first mode (enabled/disabled status) can be read back using the Read Mode Status Transaction. This transaction consists of the Read Mode Status Instruction followed by a single data byte (driven by the device). The data first mode status is available on bit [1] of this data byte.

The data only read transaction allows reading up to eight consecutive registers, starting from any start address. Usually, the start address will be the address of the most significant byte of conversion data, but it could just as well be any other address. The start address and number of bytes to be read during the data only read transaction can be programmed using the DATA_ONLY_1 AND DATA_ONLY_2 registers respectively.

The upper register address is unaffected by a data only read transaction. That is, it retains its setting even after encountering a data only transaction. The data only transaction uses its own address (including the upper address) from the DATA_ONLY_1 register. When in the data first mode, the SCLK must stop high before entering the Data Only Read Transaction; this transaction should be completed before the next scheduled DRDYB deassertion.

9.5.1.8 Cyclic Redundancy Check (CRC)

CRC can be used to ensure integrity of data read from LMP900xx. To enable CRC, set EN_CRC high. Once CRC is enabled, the CRC value is calculated and stored in SPI_CRC_DAT so that the master device can periodically read for data comparison. The CRC is automatically reset when CSB or DRDYB is deasserted.

The CRC polynomial is x8 + x5 + x4 + 1. The reset value of the SPI_CRC_DAT register is zero, and the final value is ones-complemented before it is sent out. Note that CRC computation only includes the bits sent out on SDO and does not include the bits of the SPI_CRC_DAT itself; thus it is okay to read SPI_CRC_DAT repeatedly.

The DRDYB signal normally deasserts (active high) every 1/ODR second. However, this behavior can be changed so that DRDYB deassertion can occur after SPI_CRC_DAT is read, but not later than normal DRDYB deassertion which occurs at every 1/ODR seconds. This is done by setting bit DRDYB_AFT_CRC high.

The timing protocol for CRC can be found in Figure 63.

LMP90077 LMP90078 LMP90079 LMP90080 30169759.gif Figure 63. Timing Protocol for Reading SPI_CRC_DAT

If SPI_CRC_DAT read extends beyond the normal DRDYB deassertion at every 1/ODR seconds, then CRC_RST has to be set in the SPI Data Ready Bar Control Register. This is done to avoid a CRC reset at the DRDYB deassertion. Timing protocol for reading CRC with CRC_RST set is shown in Figure 64.

LMP90077 LMP90078 LMP90079 LMP90080 30169738.gif Figure 64. Timing Protocol for Reading SPI_CRC_DAT Beyond Normal DRDYB Deassertion at Every 1/ODR Seconds

Follow the steps below to enable CRC:

  1. Set SPI_CRC_CN = 1 (register 0x13, bit 4) to enable CRC.
  2. Set DRDYB_AFT_CRC = 1 (register 0x13, bit 2) to dessert the DRDYB after CRC.
  3. Compute the CRC externally, which should include ADC_DOUTH and ADC_DOUTL.
  4. Collect the data and verify the reported CRC matches with the computed CRC (step above).

9.5.2 RESET and RESTART

Writing 0xC3 to the REG_AND_CNV_RST field will reset the conversion and most of the programmable registers to their default values. The only registers that will not be reset are the System Calibration Registers (CHx_SCAL_OFFSET, CHx_SCAL_GAIN) and the DT_AVAIL_B bit.

If it is desirable to reset the System Calibration Coefficient Registers, then set RESET_SYSCAL = 1 before writing 0xC3 to REG_AND_CNV_RST. If the device is operating in the “System Calibration Offset/Gain Coefficient Determination” mode (SCALCN register), then write REG_AND_CNV_RST = 0xC3 twice to get out of this mode.

After a register reset, any on-going conversions will be aborted and restarted. If the device is in the power-down state, then a register reset will bring it out of the power-down state.

To restart a conversion, write 1 to the RESTART bit. This bit can be used to synchronize the conversion to an external event.

After a restart conversion, the first sample is not valid. To restart with a valid first sample, issue a stand-by command followed by an active command.

9.5.3 Register Read/Write Examples

9.5.3.1 Writing to Register Examples

Using the register read/write protocol shown in Figure 55, the following example shows how to write three data bytes starting at register address (ADDR) 0x1F. After the last byte has been written to ADDR 0x21, deassert CSB to end the register-write.

LMP90077 LMP90078 LMP90079 LMP90080 30169737.gif Figure 65. Register-Write Example 1

The next example shows how to write one data byte to ADDR 0x12. Since the URA for this example is the same as the last example, transaction 1 can be omitted.

LMP90077 LMP90078 LMP90079 LMP90080 30169790.gif Figure 66. Register-Write Example 2

9.5.3.2 Reading from Register Example

The following example shows how to read two bytes. The first byte will be read from starting ADDR 0x24, and the second byte will be read from ADDR 0x25.

LMP90077 LMP90078 LMP90079 LMP90080 30169739.gif Figure 67. Register-Read Example

9.5.4 Streaming Examples

9.5.4.1 Normal Streaming Example

This example shows how to write six data bytes starting at ADDR 0x28 using the Normal Streaming mode. Because the default STRM_TYPE is the Normal Streaming mode, setting up the SPI_STREAMCN register can be omitted.

LMP90077 LMP90078 LMP90079 LMP90080 30169792.gif Figure 68. Normal Streaming Example

9.5.4.2 Controlled Streaming Example

This example shows how to read the 16-bit conversion data (ADC_DOUT) four times using the Controlled Streaming mode. The ADC_DOUT registers consist of ADC_DOUTH at ADDR 0x1A and ADC_DOUTL at ADDR 0x1B.

The first step (Figure 69) sets up the SPI_STREAMCN register. This step enters the Controlled Streaming mode by setting STRM_TYPE high in ADDR 0x03. Since two registers (ADDR 0x1A - 0x1B) need to be read, the STRM_RANGE is 1.

LMP90077 LMP90078 LMP90079 LMP90080 30169793.gif Figure 69. Setting Up SPI_STREAMCN

The next step shows how to perform the Controlled Streaming mode so that the master device will read ADC_DOUT from ADDR 0x1A and 0x1B, then wrap back to ADDR 0x1A, and repeat this process for four times. After this process, deassert CSB to end the Controlled Streaming mode.

LMP90077 LMP90078 LMP90079 LMP90080 30169794.gif Figure 70. Controlled Streaming Example

9.6 Register Maps

  1. If written to, RESERVED bits must be written to only 0 unless otherwise indicated.
  2. Read back value of RESERVED bits and registers is unspecified and should be discarded.
  3. Recommended values must be programmed and forbidden values must not be programmed where they are indicated in order to avoid unexpected results.
  4. If written to, registers indicated as Reserved must have the indicated default value as shown below. Any other value can cause unexpected results.

Table 7. Register Map

REGISTER NAME ADDR (URA & LRA) TYPE DEFAULT
RESETCN Reset Control 0x00 WO -
SPI_HANDSHAKECN SPI Handshake Control 0x01 R/W 0x00
SPI_RESET SPI Reset Control 0x02 R/W 0x00
SPI_STREAMCN SPI Stream Control 0x03 R/W 0x00
Reserved - 0x04 - 0x07 - 0x00
PWRCN Power Mode Control and Status 0x08 RO & WO 0x00
DATA_ONLY_1 Data Only Read Control 1 0x09 R/W 0x1A
DATA_ONLY_2 Data Only Read Control 2 0x0A R/W 0x02
ADC_RESTART ADC Restart Conversion 0x0B WO -
Reserved - 0x0C - 0x0D - 0x00
GPIO_DIRCN GPIO Direction Control 0x0E R/W 0x00
GPIO_DAT GPIO Data 0x0F RO & WO -
BGCALCN Background Calibration Control 0x10 R/W 0x00
SPI_DRDYBCN SPI Data Ready Bar Control 0x11 R/W 0x03
ADC_AUXCN ADC Auxiliary Control 0x12 R/W 0x00
SPI_CRC_CN CRC Control 0x13 R/W 0x02
SENDIAG_THLD Sensor Diagnostic Threshold 0x14 R/W 0x00
Reserved - 0x15-0x16 - 0x0000
SCALCN System Calibration Control 0x17 R/W 0x00
ADC_DONE ADC Data Available 0x18 RO -
SENDIAG_FLAGS Sensor Diagnostic Flags 0x19 RO -
ADC_DOUT Conversion Data 1 and 0 0x1A - 0x1B RO -
Reserved - 0x1C - -
SPI_CRC_DAT CRC Data 0x1D RO & WO -
CHANNEL CONFIGURATION REGISTERS (CH4 to CH6 for LMP90080/LMP90079 only)
CH_STS Channel Status 0x1E RO 0x00
CH_SCAN Channel Scan Mode 0x1F R/W 0x30
CH0_INPUTCN CH0 Input Control 0x20 R/W 0x01
CH0_CONFIG CH0 Configuration 0x21 R/W 0x70
CH1_INPUTCN CH1 Input Control 0X22 R/W 0x13
CH1_CONFIG CH1 Configuration 0x23 R/W 0x70
CH2_INPUTCN CH2 Input Control 0x24 R/W 0x25
CH2_CONFIG CH2 Configuration 0x25 R/W 0x70
CH3_INPUTCN CH3 Input Control 0x26 R/W 0x37
CH3_CONFIG CH3 Configuration 0x27 R/W 0x70
CH4_INPUTCN CH4 Input Control 0x28 R/W 0x01
CH4_CONFIG CH4 Configuration 0x29 R/W 0x70
CH5_INPUTCN CH5 Input Control 0x2A R/W 0x13
CH5_CONFIG CH5 Configuration 0x2B R/W 0x70
CH6_INPUTCN CH6 Input Control 0x2C R/W 0x25
CH6_CONFIG CH6 Configuration 0x2D R/W 0x70
Reserved - 0x2E - 0x2F - 0x00
SYSTEM CALIBRATION REGISTERS
CH0_SCAL_OFFSET CH0 System Calibration Offset Coefficients 0x30 - 0x31 R/W 0x0000
Reserved - 0x32 - 0x00
CH0_SCAL_GAIN CH0 System Calibration Gain Coefficients 0x33 - 0x34 R/W 0x8000
Reserved - 0x35 - 0x00
CH0_SCAL_SCALING CH0 System Calibration Scaling Coefficients 0x36 R/W 0x01
CH0_SCAL_BITS_ SELECTOR CH0 System Calibration Bit Selector 0x37 R/W 0x00
CH1_SCAL_OFFSET CH1 System Calibration Offset Coefficients 0x38 - 0x39 R/W 0x0000
Reserved - 0x3A - 0x00
CH1_SCAL_GAIN CH1 System Calibration Gain Coefficient 0x3B - 0x3C R/W 0x8000
Reserved - 0x3D - 0x00
CH1_SCAL_SCALING CH1 System Calibration Scaling Coefficients 0x3E R/W 0x01
CH1_SCAL_BITS_SELECTOR CH1 System Calibration Bit Selector 0x3F R/W 0x00
CH2_SCAL_OFFSET CH2 System Calibration Offset Coefficients 0x40 - 0x41 R/W 0x0000
Reserved - 0x42 - 0x00
CH2_SCAL_GAIN CH2 System Calibration Gain Coefficient 0x43 - 0x44 R/W 0x8000
Reserved - 0x45 - 0x00
CH2_SCAL_SCALING CH2 System Calibration Scaling Coefficients 0x46 R/W 0x01
CH2_SCAL_BITS_ SELECTOR CH2 System Calibration Bit Selector 0x47 R/W 0x00
CH3_SCAL_OFFSET CH3 System Calibration Offset Coefficients 0x48 - 0x49 R/W 0x0000
Reserved - 0x4A - 0x00
CH3_SCAL_GAIN CH3 System Calibration Gain Coefficient 0x4B - 0x4C R/W 0x8000
Reserved - 0x4D - 0x00
CH3_SCAL_SCALING CH3 System Calibration Scaling Coefficients 0x4E R/W 0x01
CH3_SCAL_BITS_ SELECTOR CH3 System Calibration Bit Selector 0x4F R/W 0x00
Reserved - 0x50 - 0x7F - 0x00

9.6.1 Power and Reset Registers

Table 8. RESTCN

RESET CONTROL (ADDRESS 0x00)
BIT BIT SYMBOL BIT DESCRIPTION
[7:0] REG_AND_CNV_RST Register and Conversion Reset 0xC3: Register and conversion reset

Others: Neglected 

Table 9. SPI_RESET

SPI RESET CONTROL (ADDRESS 0x02)
BIT BIT SYMBOL BIT DESCRIPTION
[0] SPI_RST SPI Reset Enable

0x0 (default): SPI Reset Disabled

0x1: SPI Reset Enabled(1)

(1) Once written, the contents of this register are sticky. That is, the content of this register cannot be changed with subsequent write. However, a Register reset clears the register as well as the sticky status.

Table 10. PWRCN

POWER MODE CONTROL AND STATUS (ADDRESS 0x08)
BIT BIT SYMBOL BIT DESCRIPTION
[7:2] Reserved -
[1:0] PWRCN Power Control

Write Only – power down mode control

0x0: Active Mode

0x1: Power-down Mode

0x3: Stand-by Mode

Read Only – the present mode is:

0x0 (default): Active Mode

0x1: Power-down Mode

0x3: Stand-by Mode 

9.6.2 ADC Registers

Table 11. ADC_RESTART

ADC RESTART CONVERSION (ADDRESS 0x0B)
BIT BIT SYMBOL BIT DESCRIPTION
[7:1] Reserved -
0 RESTART Restart conversion

1: Restart conversion.  

Table 12. ADC_AUXCN

ADC AUXILIARY CONTROL (ADDRESS 0x12)
BIT BIT SYMBOL BIT DESCRIPTION
7 Reserved -
6 RESET_SYSCAL The System Calibration registers (CHx_SCAL_OFFSET and CHx_SCAL_GAIN) are:

0 (default): preserved even when "REG_AND_CNV_RST" = 0xC3.

1: reset by setting "REG_AND_CNV_RST" = 0xC3. 

5 CLK_EXT_DET External clock detection

0 (default): "External Clock Detection" is operational

1: "External-Clock Detection" is bypassed 

4 CLK_SEL Clock select – only valid if CLK_EXT_DET = 1

0 (default): Selects internal clock

1: Selects external clock 

[3:0] RTD_CUR_SEL (LMP90080 and LMP90078 only) Selects RTD Current as follows:

0x0 (default): 0 µA

0x1: 100 µA

0x2: 200 µA

0x3: 300 µA

0x4: 400 µA

0x5: 500 µA

0x6: 600 µA

0x7: 700 µA

0x8: 800 µA

0x9: 900 µA

0xA: 1000 µA

Table 13. ADC_DONE

ADC DATA AVAILABLE (ADDRESS 0x18)
BIT BIT SYMBOL BIT DESCRIPTION
[7:0] DT_AVAIL_B Data Available – indicates if new conversion data is available

0x00 − 0xFE: Available

0xFF: Not available 

Table 14. ADC_DOUT (1)

16-BIT CONVERSION DATA (TWO’S COMPLEMENT) (ADDRESS 0x1A - 0x1B)
ADDRESS NAME REGISTER DESCRIPTION
0x1A ADC_DOUTH ADC Conversion Data [15:8]
0x1B ADC_DOUTL ADC Conversion Data [7:0]
0x1C Reserved Reserved
(1) Repeat reads of these registers are allowed as long as such reads are spaced apart by at least 72 µs.

9.6.3 Channel Configuration Registers  

Table 15. CH_STS

CHANNEL STATUS (ADDRESS 0x1E)
BIT BIT SYMBOL BIT DESCRIPTION
[7:2] Reserved -
1 CH_SCAN_NRDY Channel Scan Not Ready – indicates if it is okay to program CH_SCAN

0: Update not pending, CH_SCAN register is okay to program

1: Update pending, CH_SCAN register is not ready to be programmed

0 INV_OR_RPT_RD_STS Invalid or Repeated Read Status

0: ADC_DOUT just read was valid and hitherto unread

1: ADC_DOUT just read was either invalid (not ready) or there was a repeated read. 

Table 16. CH_SCAN (1)

CHANNEL SCAN MODE (ADDRESS 0x1F)
BIT BIT SYMBOL BIT DESCRIPTION
[7:6] CH_SCAN_SEL Channel Scan Select

0x0 (default): ScanMode0: Single-Channel Continuous Conversion

0x1: ScanMode1: One or more channels Single Scan

0x2: ScanMode2: One or more channels Continuous Scan

0x3: ScanMode3: One or more channels Continuous Scan with Burnout Currents   

[5:3] LAST_CH (CH4 to CH6 for LMP90080 and LMP90079 only) Last channel for conversion

0x0: CH0

0x1: CH1

0x2: CH2

0x3: CH3

0x4: CH4

0x5: CH5

0x6 (default): CH6(3)

[2:0] FIRST_CH (CH4 to CH6 for LMP90080 and LMP90079 only) Starting channel for conversion

0x0 (default): CH0

0x1: CH1

0x2: CH2

0x3: CH3

0x4: CH4

0x5: CH5

0x6: CH6(2)

(1) While writing to the CH_SCAN register, if 0x7 is written to FIRST_CH or LAST_CH the write to the entire CH_SCAN register is ignored.
(2) FIRST_CH cannot be greater than LAST_CH. For example, if FIRST_CH = CH1, then LAST_CH cannot be CH0. If 0x7 is written it is ignored.  
(3) LAST_CH cannot be smaller than FIRST_CH. For example, if LAST_CH = CH5, then FIRST_CH cannot be CH6. If 0x7 is written it is ignored.

Table 17. CHx_INPUTCN

CHANNEL INPUT CONTROL (CH4 TO CH6 FOR LMP90080/LMP90079 ONLY)
REGISTER ADDRESS (HEX): CH0: 0x20, CH1: 0x22, CH2: 0x24, CH3: 0x26, CH4: 0x28, CH5: 0x2A, CH6: 0x2C
BIT BIT SYMBOL BIT DESCRIPTION
7 BURNOUT_EN Enable sensor diagnostic

0 (default): Disable Sensor Diagnostics current injection for this Channel

1: Enable Sensor Diagnostics current injection for this Channel  

6 VREF_SEL Select the reference

0 (Default): Select VREFP1 and VREFN1

1: Select VREFP2 and VREFN2 

[5:3] VINP Positive input select

0x0: VIN0

0x1: VIN1

0x2: VIN2

0x3: VIN3 (LMP90080/LMP90079 only)

0x4:VIN4 (LMP90080/LMP90079 only)

0x5:VIN5 (LMP90080/LMP90079 only)

0x6: VIN6

0x7: VIN7(1)

[2:0] VINN Negative input select

0x0: VIN0

0x1: VIN1

0x2: VIN2

0x3: VIN3 (LMP90080/LMP90079 only)

0x4:VIN4 (LMP90080/LMP90079 only)

0x5:VIN5 (LMP90080/LMP90079 only)

0x6: VIN6

0x7: VIN7(1)

(1) To see the default values for each channel, refer to the table below.

Table 18. Default VIN for CH0-CH6

VINP VINN
CH0 VIN0 VIN1
CH1 VIN2 VIN3 (LMP90080/LMP90079 only)
CH2 VIN4 (LMP90080/LMP90079 only) VIN5 (LMP90080/LMP90079 only)
CH3 VIN6 VIN7
CH4 (LMP90080/LMP90079 only) VIN0 VIN1
CH5 (LMP90080/LMP90079 only) VIN2 VIN3
CH6 (LMP90080/LMP90079 only) VIN4 VIN5

Table 19. CHx_CONFIG

CHANNEL CONFIGURATION (CH4 TO CH6 LMP90080/LMP90079 ONLY)
REGISTER ADDRESS (HEX): CH0: 0x21, CH1: 0x23, CH2: 0x25, CH3: 0x27, CH4: 0x29, CH5: 0x2B, CH6: 0x2D
BIT BIT SYMBOL BIT DESCRIPTION
7 Reserved -
[6:4] ODR_SEL ODR Select

0x0: 13.42 / 8 = 1.6775 SPS

0x1: 13.42 / 4 = 3.355 SPS

0x2: 13.42 / 2 = 6.71 SPS

0x3: 13.42 SPS

0x4: 214.65 / 8 = 26.83125 SPS

0x5: 214.65 / 4 = 53.6625 SPS

0x6: 214.65 / 2 = 107.325 SPS

0x7(default): 214.65 SPS

[3:1] GAIN_SEL Gain Select

0x0 (default): 1 (FGA OFF)

0x1: 2 (FGA OFF)

0x2: 4 (FGA OFF)

0x3: 8 (FGA OFF)

0x4: 16 (FGA ON)

0x5: 32 (FGA ON)

0x6: 64 (FGA ON)

0x7: 128 (FGA ON) 

0 BUF_EN Enable/Disable the buffer

0 (default): Exclude the buffer in the signal path

1: Include the buffer from the signal path(1)

(1) When gain ≥ 16, the buffer is automatically included in the signal path irrespective of this bit.

9.6.4 Calibration Registers

Table 20. BGCALCN

BACKGROUND CALIBRATION CONTROL (ADDRESS 0x10)
BIT BIT SYMBOL BIT DESCRIPTION
[7:2] Reserved -
[1:0] BGCALN Background calibration control – selects scheme for continuous background calibration.

0x0 (default): BgcalMode0: Background Calibration OFF

0x1: BgcalMode1: Offset Correction / Gain Estimation

0x2: BgcalMode2: Offset Correction / Gain Correction

0x3: BgcalMode3: Offset Estimation / Gain Estimation

Table 21. SCALCN

SYSTEM CALIBRATION CONTROL (ADDRESS 0x17)
BIT BIT SYMBOL BIT DESCRIPTION
[7:2] Reserved -
[1:0] SCALCN System Calibration Control

When written, set SCALCN to:

0x0 (default): Normal Mode

0x1: “System Calibration Offset Coefficient Determination” mode

0x2: “System Calibration Gain Coefficient Determination” mode

0x3: Reserved

When read, this bit indicates the system calibration mode is in:

0x0: Normal Mode

0x1: "System Calibration Offset Coefficient Determination" mode

0x2: "System Calibration Gain Coefficient Determination" mode

0x3: Reserved(1)

(1) When read, this bit will indicate the current System Calibration status. Since this coefficient determination mode will only take 1 conversion cycle, reading this register will only return 0x00, unless this register is read within 1 conversion window.  

Table 22. CHx_SCAL_OFFSET

CH0-CH3 SYSTEM CALIBRATION OFFSET REGISTERS (TWO'S-COMPLEMENT)
ADDR NAME DESCRIPTION
CH0 CH1 CH2 CH3
0x30 0x38 0x40 0x48 CHx_SCAL_OFFSETH System Calibration Offset Coefficient Data [15:8]
0x31 0x39 0x41 0x49 CHx_SCAL_OFFSETM System Calibration Offset Coefficient Data [7:0]
0x32 0x3A 0x42 0x4A Reserved -

Table 23. CHx_SCAL_GAIN

CH0-CH3 SYSTEM CALIBRATION GAIN REGISTERS (FIXED POINT 1.23 FORMAT)
ADDR NAME DESCRIPTION
CH0 CH1 CH2 CH3
0x33 0x3B 0x43 0x4B CHx_SCAL_GAINH System Calibration Gain Coefficient Data [15:8]
0x34 0x3C 0x44 0x4C CHx_SCAL_GAINL System Calibration Gain Coefficient Data [7:0]
0x35 0x3D 0x45 0x4D Reserved -

Table 24. CHx_SCAL_SCALING

CH0-CH3 SYSTEM CALIBRATION SCALING COEFFICIENT REGISTERS
ADDR NAME DESCRIPTION
CH0 CH1 CH2 CH3
0x36 0x3E 0x46 0x4E CHx_SCAL_SCALING System Calibration Scaling Coefficient Data [5:0]

Table 25. CHx_SCAL_BITS_SELECTOR

CH0-CH3 SYSTEM CALIBRATION BIT SELECTOR REGISTERS
ADDR NAME DESCRIPTION
CH0 CH1 CH2 CH3
0x37 0x3F 0x47 0x4F CHx_SCAL_BITS_SELECTOR System Calibration Bit Selection Data [2:0]

9.6.5 Sensor Diagnostic Registers

Table 26. SENDIAG_THLD

SENSOR DIAGNOSTIC THRESHOLD (ADDRESS 0x14)
ADDRESS NAME REGISTER DESCRIPTION
0x14 SENDIAG_THLD Sensor Diagnostic threshold

Table 27. SENDIAG_FLAGS

SENSOR DIAGNOSTIC FLAGS (ADDRESS 0x19)
BIT BIT SYMBOL BIT DESCRIPTION
7 SHORT_THLD_ FLAG Short Circuit Threshold Flag = 1 when the absolute value of VOUT is within the absolute threshold voltage set by the SENDIAG_THLD register.
6 RAILS_FLAG Rails Flag = 1 when at least one of the inputs is near rail (VA or GND).
5 POR_AFT_LST_RD Power-on-reset after last read = 1 when there was a power-on-reset event since the last time the SENDIAG_FLAGS register was read.
[4:3] OFLO_FLAGS Overflow flags

0x0: Normal operation

0x1: The modulator was not over-ranged, but ADC_DOUT got clamped to 0x7f_ffff (positive fullscale) or 0x80_0000 (negative full scale)

0x2: The modulator was over-ranged (VIN > 1.2*VREF/GAIN)

0x3: The modulator was over-ranged (VIN < -1.2*VREF/GAIN)  

[2:0] SAMPLED_CH Channel Number – the sampled channel for ADC_DOUT and SENDIAG_FLAGS.

9.6.6 SPI Registers

Table 28. SPI_HANDSHAKECN

SPI HANDSHAKE CONTROL (ADDRESS 0x01)
BIT BIT SYMBOL BIT DESCRIPTION
[7:4] Reserved -
[3:1] SDO_DRDYB_ DRIVER SDO/DRDYB Driver – sets who is driving the SDO/DRDYB pin
Whenever CSB is Asserted and the Device is Reading ADC_DOUT Whenever CSB is Asserted and the Device is Not Reading ADC_DOUT CSB is Deasserted
0x0 (default) SDO is driving DRDYB is driving High-Z
0x3 SDO is driving DRDYB is driving DRDYB is driving
0x4 SDO is driving High-Z High-Z
Others Forbidden
0 SW_OFF_TRG

Switch-off trigger - refers to the switching of the output drive from the slave to the master.

0 (default): SDO will be high-Z after the last (16th, 24th, 32nd, etc) rising edge of SCLK. This option allows time for the slave to transfer control back to the master at the end of the frame.

1: SDO’s high-Z is postponed to the subsequent falling edge following the last (16th, 24th, 32nd, etc) rising edge of SCLK. This option provides additional hold time for the last bit, DB0, in non-streaming read transfers.

Table 29. SPI_STREAMCN

SPI STREAMING CONTROL (ADDRESS 0x03)
BIT BIT SYMBOL BIT DESCRIPTION
7 STRM_TYPE Stream type

0 (default): Normal Streaming mode

1: Controlled Streaming mode  

[6:0] STRM_ RANGE Stream Range – selects Range for Controlled Streaming mode

Default: 0x00  

Table 30. DATA_ONLY_1

DATA ONLY READ CONTROL 1 (ADDRESS 0x09)
BIT BIT SYMBOL BIT DESCRIPTION
7 Reserved -
[6:0] DATA_ONLY_ADR Start address for the Data Only Read Transaction

Default: 0x1A

Please refer to the description of DT_ONLY_SZ in Table 31 register.

Table 31. DATA_ONLY_2

DATA ONLY READ CONTROL 2 (ADDRESS 0x0A)
BIT BIT SYMBOL BIT DESCRIPTION
[7:3] Reserved -
[2:0] DATA_ONLY_SZ Number of bytes to be read out in Data Only mode. A value of 0x0 means read one byte and 0x7 means read 8 bytes.

Default: 0x2 

Table 32. SPI_DRDYBCN

SPI DATA READY BAR CONTROL (ADDRESS 0x11)
BIT BIT SYMBOL BIT DESCRIPTION
7 SPI_DRDYB_D6 Enable DRDYB on D6

0 (default): D6 is a GPIO

1: D6 = DRDYB signal

6 Reserved -
5 CRC_RST

CRC Reset

0 (default): Enable CRC reset on DRDYB deassertion

1: Disable CRC reset on DRDYB deassertion

4 Reserved

-  

3 FGA_BGCAL Gain background calibration

0 (default): Correct FGA gain error. This is useful only if the device is operating in BgcalMode2 and ScanMode2 or ScanMode3.

1: Correct FGA gain error using the last known coefficients.

[2:0] Reserved Default - 0x3 (do not change this value)

Table 33. SPI_CRC_CN

CRC CONTROL (ADDRESS 0x13)
BIT BIT SYMBOL BIT DESCRIPTION
[7:5] Reserved -
4 EN_CRC Enable CRC

0 (default): Disable CRC

1: Enable CRC

3 Reserved

Default - 0x0 (do not change this value)    

2 DRDYB_AFT_CRC DRDYB After CRC

0 (default): DRDYB is deasserted (active high) after ADC_DOUTL is read.

1: DRDYB is deasserted after SPI_CRC_DAT (which follows ADC_DOUTL), is read.

[1:0] Reserved -

Table 34. SPI_CRC_DAT

CRC DATA (ADDRESS 0x1D)
BIT BIT SYMBOL BIT DESCRIPTION
[7:0] CRC_DAT CRC Data

When written, this register reset CRC:

Any Value: Reset CRC 

When read, this register indicates the CRC data.  

9.6.7 GPIO Registers

Table 35. GPIO_DIRCN

GPIO DIRECTION (ADDRESS 0x0E)
BIT BIT SYMBOL BIT DESCRIPTION
7 Reserved -
x GPIO_DIRCNx GPIO direction control – these bits are used to control the direction of each General Purpose Input/Outputs (GPIO) pins D0 - D6.

0 (default): Dx is an Input

1: Dx is an Output

where 0 ≤ x ≤ 6

For example, writing a 1 to bit 6 means D6 is an Output.(1)

(1) If D6 is used for DRDYB, then it cannot be used for GPIO.

Table 36. GPIO_DAT

GPIO DATA (ADDRESS 0x0F)
BIT BIT SYMBOL BIT DESCRIPTION
7 Reserved -
x Dx Write Only - when GPIO_DIRCNx = 0

0: Dx is LO

1: Dx is HI

Read Only - when GPIO_DIRCNx = 1

0: Dx driven LO

1: Dx driven HI  

where 0 ≤ x ≤ 6

For example, writing a 0 to bit 4 means D4 is LO.

It is okay to Read the GPIOs that are configured as outputs and write to GPIOs that are configured as inputs. Reading the GPIOs that are outputs would return the current value on those GPIOs, and writing to the GPIOs that are inputs are neglected.