JAJSHZ4A September 2019 – February 2020 LMR36520
PRODUCTION DATA.
shows a typical application circuit for the LMR36520. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation is optimized for a certain range of external inductance and output capacitance. As a quick-start guide, Figure 13 provides typical component values for a range of the most common output voltages.
ƒSW (kHz) | VOUT (V) | L (µH) | NOMINAL COUT (RATED CAPACITANCE) (1) | MINIMUM COUT (RATED CAPACITANCE) (2) | RFBT (Ω) | RFBB (Ω) | CIN | CFF |
---|---|---|---|---|---|---|---|---|
400 | 3.3 | 6.8 | 3 × 22 µF | 3 × 22 µF | 100 k | 43.2 k | 2 × 4.7 µF + 220 nF | None |
400 | 5 | 10 | 2 × 22 µF | 2 × 22 µF | 100 k | 24.9 k | 2 × 4.7 µF + 220 nF | None |
400 | 12 | 33 | 4 × 10 µF | 4 × 10 µF | 100 k | 9.09 k | 2 × 4.7 µF + 220 nF | None |