JAJSN60B december 2020 – may 2023 LMR43610 , LMR43620
PRODUCTION DATA
In some cases, a feedforward capacitor can be used across RFBT to improve the load transient response or improve the loop-phase margin. Optimizing Transient Response of Internally Compensated DC-DC Converters with Feedforward Capacitor Application Report is helpful when experimenting with a feedforward capacitor.
Due to the nature of the feedback detect circuitry, the value of CFF must be limited to ensure that the desired output voltage is established when configuring for adjustable output voltages. Equation 9 must be followed to ensure CFF remians below the maximum value.