JAJSN60B december 2020 – may 2023 LMR43610 , LMR43620
PRODUCTION DATA
ORDERABLE PART NUMBER (1) | OUTPUT CURRENT | OUTPUT VOLTAGE | EXTERNAL SYNC | FSW | SPREAD SPECTRUM |
---|---|---|---|---|---|
LMR43620MB5RPER | 2 A | 5-V fixed / adjustable | Yes (PFM/FPWM Selectable) |
Fixed 1 MHz |
No |
LMR43620R5RPER | 2 A | 5-V fixed / adjustable | No (Default PFM at light load) |
Adjustable with RT resistor |
No |
LMR43610MB3RPER | 1 A | 3.3-V fixed / adjustable | Yes (PFM/FPWM Selectable) |
Fixed 1 MHz |
No |
LMR43610R3RPER | 1 A | 3.3-V fixed / adjustable | No (Default PFM at light load) |
Adjustable with RT resistor |
No |